Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The UPD78917x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.

Applications

  • Body
  • Chassis & Safety
  • Connectivity
Part NumberStatusSamplesStockRoHSPackageBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerADCCAN (ch)EthernetTemp. Range (°C)
UPD789176GB-8ES-AObsoleteN/AOut of StockContactLQFP816KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch10-bit x 8-ch0No-40 to +85°C
UPD789176GB-XXX-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD789176GB(A)-XXX-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD789176YGB-8ES-AObsoleteN/AOut of StockContactLQFP816KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch10-bit x 8-ch0No-40 to +85°C
UPD789176YGB-XXX-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD789177GB-XXX-8ES-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP824KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNo-40 to +85
UPD789177GB(A)-XXX-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD789177GB(A1)-XXX-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD789177YGB-8ES-AObsoleteN/AOut of StockContactLQFP824KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch10-bit x 8-ch0No-40 to +85°C
UPD78F9177AGA-9EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP48#NoNoNoNo
UPD78F9177AGB-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD78F9177AGB-8ES-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP824KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNo-40 to +85
UPD78F9177AGB(A)-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD78F9177AGB(A)-8ES-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP824KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNo-40 to +85
UPD78F9177AGB(A1)-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD78F9177AGB(A1)-8ES-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP44#NoNoNoNo
UPD78F9177AGB(A1)-GAF-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP824KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNo-40 to +85
UPD78F9177AYGA-9EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP824KB00.5KB48#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNo-40 to +85
UPD78F9177AYGA(A)-9EUObsoleteN/AOut of StockContactLFQFP48#NoNoNoNo
UPD78F9177AYGB-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD78F9177AYGB-8ES-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP824KB00.5KB44#1.8 - 5.510MHz78K0SNoNoNo318-bit x 3-ch, 16-bit x 1-ch10-bit x 8-chNo-40 to +85
UPD78F9177GB-8ES-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP44#NoNoNoNo
UPD78F9177YGA-9EUObsoleteN/AOut of StockContactLFQFP48#NoNoNoNo
UPD78F9177YGB-8ESObsoleteN/AOut of StockContactLQFP44#NoNoNoNo
UPD78F9177YGB-8ES-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP44#NoNoNoNo

Support Communities

  1. NEC's µPD78F9177 controller

    I would like to work with NEC's µPD78F9177 controller; could someone please advise which IDE I should use to write the code? I think NEC is a part of RENESAS, and I looked for the IDE information on the website but couldn't find any.

    Jan 24, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?