Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers for LCD Control Applications (Non Promotion)

Package Information

Pkg. Type:LQFP
Pkg. Code:pkg_8215
Lead Count (#):48
Pkg. Dimensions (mm):7 x 7 x 1.27
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD78F9177AGA-9EU-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Family Name78K
Lead CompliantYes
Length (mm)7
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 1.27
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.27
Width (mm)7

Description

The UPD78917x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.