Skip to main content
Renesas Electronics Corporation

Features

  • Input offset voltage ±2mV (Typ.)
  • Input bias current 30pA (Typ.)
  • Slew rate 13V/μs (Typ.)
  • Zero cross frequency 3MHz (Typ.)
  • Built-in phase correction circuit
  • Built-in output short circuit protection circuit
  • 8-pin plastic SOP package

Description

The μPC822, 4072 low noise general-purpose J-FET input operational amplifier is ideal for application circuits such as filters and active filters.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +85
Bandwidth (MHz)3
Offset Voltage (Max) (mV)10
IBIAS (nA)0.03
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)5 - 16
IS per Amp (mA)4
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)13
VS (Min) (V)5
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))10
Supply Current Icc/Idd (Max) (mA)4
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.4 x 1.880.65
SOP—80.65

Applied Filters: