Features
- Input Offset Voltage: ±0.5 mV (TYP.)
- Input Offset Current :±5 nA (TYP.)
- Input Bias Current: 60 nA (TYP.)
- Slew Rate: 2.8 V/µs (TYP.)
- Output Current: over 25 mA
- Built-In Phase Compensation Circuit
- Standard Dual Op-Amp terminal connection (pin compatible)
Description
The μPC259 and 4560 are dual operational amplifier with a built-in phase compensation circuit. The electrical characteristics are equivalent to the μPC258 and 4558, and can flow a large amount of output current. In addition, the slew rate is about 2. 8 times of the μPC258, 4558. Therefore, applications such as active filters, audio amplifiers and VCOs can be realized with a simple circuit configuration. Depending on the operating ambient temperature, µPC259 is suitable for communication application while µPC4560 is suitable for general-purpose usage.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Temp. Range (°C) | -40 to +85, -40 to +85°C |
| Bandwidth (MHz) | 3 |
| Offset Voltage (Max) (mV) | 6 |
| IBIAS (nA) | 60 |
| CMRR (dB) | 100 |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Common Mode Input Voltage Range (V) | 4 - 16 |
| Single Supply Voltage Range (V) | 4 - 16 |
| Slew Rate (V/µs) | 2.8 |
| VS (Min) (V) | 4 |
| VS (Max) (V) | 16 |
| Topology [Rail 1] | - |
| Enable | - |
| Input Offset Voltage Vio (Max) (mV (±)) | 6 |
| Qualification Level | Standard |
| Simulation Model Available | SPICE |
Application Block Diagrams
| Humanoid Battery Management System Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control. |
Applied Filters: