Skip to main content
Renesas Electronics Corporation

Features

  • Conversion method: Successive approximation
  • Resolution: 12-bit
  • Conversion time: 0.5μs
  • Differential nonlinearity: -1LSB (Min.)/+2LSB (Max.)
  • Integral nonlinearity: -4LSB (Min.)/+4LSB (Max.)
  • Supply voltage: VCCA = 1.8+/-0.15V
  • Analog input range: 0 to VCCA, single-ended
  • 14-channel analog input multiplexer included
  • Process: TSMC CLN28HPM/HPC

Description

The T28HPM_AT28MADC000012206BSKA is a 12-bit, 2Msps, 1.8V, 0.5µs, successive approximation register (SAR) analog-to-digital converter (A/D) that is fabricated using TSMC's CLN28HPM/HPC (CMOS Logic Node 28nm High-Performance Mobile and 28nm High-Performance Compact) process technology.

Parameters

AttributesValue
Product CategoryADC
MethodSuccessive Approximation Register
ProcessTSMC CLN28HPM/HPC
Analog Supply Voltage (V)1.65 - 1.95
Digital Supply Voltage (V)0.9 - 1.08
Temp. Range (°C)-40°C to 125°C
Number of Channels14 (input), 1 (Output)
Conversion Rate (Max) (kSPS)2000
No-Load Operating Current1mA (Max.)
Part NumberStatusMethodProcessResolution (bits)Number of ChannelsConversion Rate (Max) (kSPS)No-Load Operating CurrentAnalog Supply Voltage (V)Digital Supply Voltage (V)Temp. Range (°C)
T28HPM_AT28MADC000012206BSKAActiveSuccessive Approximation RegisterTSMC CLN28HPM/HPC12bits14 (input), 1 (Output)2000kSPS1mA (Max.)1.65 - 1.950.9 - 1.08-40°C to 125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?