| Function | IP Name | Process (or Soft Macro) | Status | Document | Inquiry |
|---|---|---|---|---|---|
| Clock | 6.2GHz SSCG PLL | TSMC 3nm | Available in 2025 | Contact | |
| 4.3GHz SSCG PLL | TSMC 7nm | Preliminary (Inquiry required) | |||
| 3.2GHz SSCG PLL | TSMC 12nm | Preliminary (Inquiry required) | |||
| 4.1GHz Multiplying PLL | TSMC 16nm | Preliminary (Inquiry required) | |||
| 3GHz SSCG PLL | TSMC 22nm | Preliminary (Inquiry required) | |||
| 1.2GHz Deskew PLL | TSMC 22nm | Preliminary (Inquiry required) | |||
| 4GHz Fractional PLL | TSMC 28nm | Preliminary (Inquiry required) | |||
| 1.8GHz SSCG PLL (HPC+) | TSMC 28nm | Preliminary (Inquiry required) | |||
| 1.4GHz Deskew PLL | TSMC 28nm | Preliminary (Inquiry required) | |||
| 1.7GHz Multiplying PLL | TSMC 28nm | Preliminary (Inquiry required) | |||
| 5GHz Multiplying PLL | TSMC 28nm | Preliminary (Inquiry required) | |||
| 1.8GHz SSCG PLL (HPM/HPC) | TSMC 28nm | Preliminary (Inquiry required) | |||
| 1.68GHz Deskew PLL | TSMC 28nm | Preliminary (Inquiry required) | |||
| 1.25GHz Multiplying PLL | TSMC 40nm | Preliminary (Inquiry required) | |||
| 1.056GHz SSCG PLL | TSMC 40nm | Preliminary (Inquiry required) | |||
| 32kHz Xtal Oscillator | TSMC 22nm | Preliminary (Inquiry required) | |||
| 8 - 24MHz Xtal Oscillator | TSMC 22nm | Preliminary (Inquiry required) | |||
| Converter | 8-bit 1MSps R-2R DAC | TSMC 22nm | Preliminary (Inquiry required) | Contact | |
| 2ch 12-bit R-2R DAC with buffer (3µs) | TSMC 40nm | Preliminary (Inquiry required) | |||
| 2ch 8-bit R-String DAC (2µA) | TSMC 40nm | Preliminary (Inquiry required) | |||
| 12-bit 2MSps SAR ADC (0.9V) Process: TSMC T22ULP | TSMC 22nm | Preliminary (Inquiry required) | |||
| 12-bit SAR ADC (1.8V, 0.5µs) Process: TSMC CLN28HPM/HPC | TSMC 28nm | Preliminary (Inquiry required) | |||
| 12-bit SAR ADC (1.8V, 0.5µs) Process: TSMC CLN28HPC+ | TSMC 28nm | Preliminary (Inquiry required) | |||
| 12-bit SAR ADC (3V, 0.4µs) Process: TSMC CLN40LP | TSMC 40nm | Preliminary (Inquiry required) | |||
| Temp. Sensor, etc. | Temp. Sensor (with ADC) | TSMC 28nm | Preliminary (Inquiry required) | Contact | |
| Temp. Sensor (with analog output buffer) | TSMC 22nm | Preliminary (Inquiry required) | |||
| Temp. Sensor (with analog output buffer) | TSMC 28nm | Preliminary (Inquiry required) | |||
| Temp. Sensor (with analog output buffer) | TSMC 40nm | Preliminary (Inquiry required) | |||
| Voltage Detector (3ch) | TSMC 40nm | Preliminary (Inquiry required) | |||
| High-Speed Comparator | TSMC 40nm | Preliminary (Inquiry required) | |||
| Low Power Comparator | TSMC 40nm | Preliminary (Inquiry required) | |||
| Op Amp | TSMC 40nm | Preliminary (Inquiry required) | |||
| Analog Switch with Gate Voltage Booster | TSMC 40nm | Preliminary (Inquiry required) |
Overview
Renesas Analog IP provides PLLs that generate various clocks, converter IPs that convert analog and digital signals, sensor IPs that measure temperature and voltage, and analog functional parts for configuring analog front ends (AFEs).
Resources
Resource
Resource