Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Product Category
Method
Process
VCO Operating Range (MHz)
DCO Operating Range (MHz)
Input Freq (MHz)
Output Freq Range (MHz)
Analog Supply Voltage (V)
Digital Supply Voltage (V)
Spread Spectrum
Temp. Range (°C)
Number of Channels
Conversion Rate (Max) (kSPS)
No-Load Operating Current
Temperature Sensor IP with Analog Output Buffer (TSMC T28HPC+)
Active
Temperature Sensor
Analog Out
TSMC T28HPC+
—
—
—
—
1.7 - 1.9
0.98 - 1.08
—
-40°C to 125°C
—
—
—
Temperature Sensor IP with Analog Output Buffer (TSMC T40LP)
Active
Temperature Sensor
Analog Out
TSMC T40LP
—
—
—
—
2.7 - 3.6
1.04 - 1.26
—
-40°C to 125°C
—
—
—
Temperature Sensor IP with Analog Output Buffer (TSMC T22ULP)
Active
Temperature Sensor
Analog Out
TSMC T22ULP
—
—
—
—
1.7 - 1.9
0.81 - 1.05
—
-40°C to 125°C
—
—
—
Temperature Sensor IP with Analog-to-Digital Converter
Active
Temperature Sensor
12bits Digital Out
TSMC 28HPC+
—
—
—
—
1.62 - 1.98
0.9 - 1.08
—
-40°C to 125°C
—
—
—
12-bit, 2.5Msps, 3V, 0.4µs, SAR Analog-to-Digital Converter IP
Active
ADC
Successive Approximation Register
TSMC CLN40LP
—
—
—
—
2.7 - 3.6
1.04 - 1.26
—
-40°C to 125°C
1
2500
0.7mA (Typ.), 1.1mA (Max.)
12-bit, 2Msps, 1.8V, 0.5µs, SAR Analog-to-Digital Converter IP
Active
ADC
Successive Approximation Register
TSMC CLN28HPC+
—
—
—
—
1.65 - 1.95
0.9 - 1.08
—
-40°C to 125°C
14 (Input), 1 (Output)
2000
1mA (Max.)
12-bit, 2Msps, 1.8V, 0.5µs, SAR Analog-to-Digital Converter IP
Active
ADC
Successive Approximation Register
TSMC CLN28HPM/HPC
—
—
—
—
1.65 - 1.95
0.9 - 1.08
—
-40°C to 125°C
14 (input), 1 (Output)
2000
1mA (Max.)
12-bit, 2Msps, SAR Analog-to-Digital Converter IP (0.9V)
Active
ADC
Successive Approximation Register
TSMC T22ULP
—
—
—
—
1.65 - 1.95
0.81 - 0.99
—
-40°C to 125°C
16 (Input), 1 (Output)
2000
1mA (Max.)
2-Channel, 8-Bit, R-String Digital-to-Analog Converter IP (2µA)
Active
DAC
R-String
TSMC T40ULP+ESF3
—
—
—
—
1.62 - 3.63
—
—
-40°C to 125°C
2
30
0.04 to 4.0mA
2-Channel, 12-Bit, R-2R Digital-to-Analog Converter IP with Buffer (3µs)
Active
DAC
R-2R
TSMC T40ULP+ESF3
—
—
—
—
1.62 - 3.63
0.81 - 1.21
—
-40°C to 125°C
2
300
0.25 to 2.6mA
8-Bit, 1Msps, R-2R Digital-to-Analog Converter IP
Active
DAC
R-2R
TSMC T22ULP
—
—
—
—
1.65 - 1.95
0.81 - 0.99
—
-40°C to 125°C
1
1000
—
8MHz to 24MHz Crystal Oscillator IP
Active
Crystal Oscillator
With External Xtal
TSMC T22ULP
—
—
8 - 24
8 - 24
1.6 - 1.98
0.81 - 0.99
—
—
—
—
—
32kHz Crystal Oscillator IP
Active
Crystal Oscillator
With External Xtal
TSMC T22ULP
—
—
0.032768
0.032768
1.6 - 1.98
—
—
—
—
—
—
1.056GHz Analog PLL for Spread Spectrum Clock Generator IP
Active
PLL
—
TSMC 40nm LP
640 - 1056
—
10 - 132
80 - 1056
1.04 - 1.26
1.045 - 1.26
Yes
-40°C to +125°C
—
—
—
1.25GHz Analog PLL for Frequency Multiplying IP
Active
PLL
—
TSMC 40nm LP
580 - 1250
—
9.6 - 100
72.5 - 1250
1.04 - 1.26
1.04 - 1.26
No
-40°C to +125°C
—
—
—
1.68GHz Analog PLL for Skew Adjust IP
Active
PLL
—
TSMC 28nm HPM/HPC
720 - 1680
—
22.528 - 420
45 - 1680
1.62 - 1.98
0.935 - 1.08
No
-40°C to +125°C
—
—
—
1.8GHz Analog PLL for Spread Spectrum Clock Generator IP
Active
PLL
—
TSMC 28nm HPM/HPC
900 - 1800
—
12 - 192
900 - 1800
1.62 - 1.98
0.935 - 1.08
Yes
-40°C to +125°C
—
—
—
5GHz Analog PLL for Frequency Multiplying IP
Active
PLL
—
TSMC 28nm HPM/HPC
2500 - 5000
—
12 - 320
1250 - 2500
1.62 - 1.98
0.935 - 1.08
No
-40°C to +125°C
—
—
—
1.7GHz Analog PLL for Frequency Multiplying IP
Active
PLL
—
TSMC 28nm HPM/HPC
850 - 1700
—
9.6 - 216
850 - 1700
1.62 - 1.98
0.935 - 1.08
No
-40°C to +125°C
—
—
—
1.4GHz Analog PLL for Skew Adjust IP
Active
PLL
—
TSMC 28nm HPC+
672 - 1400
—
12 - 400
48 - 1400
1.62 - 1.98
0.935 - 1.08
No
-40°C to +125°C
—
—
—
1.8GHz Analog PLL for Spread Spectrum Clock Generator IP
Active
PLL
—
TSMC 28nm HPC+
900 - 1800
—
12 - 192
900 - 1800
1.62 - 1.98
0.935 - 1.08
Yes
-40°C to +125°C
—
—
—
4GHz Analog PLL for Frequency Multiplying IP
Active
PLL
—
TSMC 28nm HPC+
2000 - 4000
—
20 - 200
62.5 - 4000
1.62 - 1.98
0.935 - 1.08
No
-40°C to +125°C
—
—
—
1.2GHz Analog PLL for Skew Adjust IP
Active
PLL
—
TSMC T22ULP
560 - 1190
—
10 - 170
40 - 1190
1.6 - 1.98
0.81 - 0.99
No
-40°C to +125°C
—
—
—
3GHz All-Digital PLL for Spread Spectrum Clock Generator IP
Active
PLL
—
TSMC T22ULP
—
900 - 3000
8 - 192
56.25 - 3000
—
0.81 - 1.05
Yes
-40°C to +125°C
—
—
—
4.1GHz Analog PLL for Frequency Multiplying IP
Active
PLL
—
TSMC 16nm FF+
2000 - 4096
—
12.5 - 200
1000 - 2048
1.62 - 1.98
0.745 - 0.88
Yes
-40°C to +125°C
—
—
—
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Product Category
Enabled
Product Category
Method
Enabled
Method
Process
Enabled
Process
VCO Operating Range (MHz)
Enabled
VCO Operating Range (MHz)
DCO Operating Range (MHz)
Enabled
DCO Operating Range (MHz)
Input Freq (MHz)
Enabled
Input Freq (MHz)
Output Freq Range (MHz)
Enabled
Output Freq Range (MHz)
Analog Supply Voltage (V)
Enabled
Analog Supply Voltage (V)
Digital Supply Voltage (V)
Enabled
Digital Supply Voltage (V)
Spread Spectrum
Enabled
Spread Spectrum
Temp. Range (°C)
Enabled
Temp. Range (°C)
Number of Channels
Enabled
Number of Channels
Conversion Rate (Max) (kSPS)
Enabled
Conversion Rate (Max) (kSPS)
No-Load Operating Current
Enabled
No-Load Operating Current
to of
Page of
Compare Selected
Compare up to 5 products