| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Method | Successive Approximation Register |
| Process | TSMC CLN28HPM/HPC |
| Resolution (bits) | 12bits |
| Number of Channels | 14 (input), 1 (Output) |
| Conversion Rate (Max) (kSPS) | 2000 |
| No-Load Operating Current | 1mA (Max.) |
| Analog Supply Voltage (V) | 1.65 - 1.95 |
| Digital Supply Voltage (V) | 0.9 - 1.08 |
| Temp. Range (°C) | -40°C to 125°C |
| Product Category | ADC |
The T28HPM_AT28MADC000012206BSKA is a 12-bit, 2Msps, 1.8V, 0.5µs, successive approximation register (SAR) analog-to-digital converter (A/D) that is fabricated using TSMC's CLN28HPM/HPC (CMOS Logic Node 28nm High-Performance Mobile and 28nm High-Performance Compact) process technology.