Skip to main content
Renesas Electronics Corporation

Features

  • Two-wire programmable I²C or I³C bus serial interface
  • Single device load on the Host bus
  • Up to 12.5MHz transfer rate
  • 1.8V power supply input
  • 1.0V VLDO output at VIO pin; optionally can take 1.0V input power supply on VIO pin
  • Supports 1.0V, 1.1V, and 1.2V Push-Pull IO levels
  • Supports 1.0V, 1.1V, 1.2V, 1.8V, 2.5V and 3.3V Open Drain IO levels
  • 16 blocks of non-volatile memory (NVM), 64 bytes per block
  • Hub function with 3 address bit translation
  • Integrated temperature sensor; 0.5 °C accuracy with 0.25 °C resolution
  • Packet Error Check (PEC) function
  • Parity Error Check function
  • Up to 8 unique addressing
  • Programmable I²C, I³C bus addressing scheme
  • In Band Interrupt (IBI)
  • Write protection for each block of NVM
  • 9-pin thermally enhanced DFN package
  • Temperature: Industrial range of -40 °C to 125 °C

Description

The SPD5118 hub device is a DDR5 Serial Presence Detect (SPD) EPPROM with Hub function (SPD5 Hub) and integrated temperature sensor (optional) as used for memory module applications. The hub feature allows for the isolation of a local bus from a master host bus. This SPD5 device contains 1024 bytes of non-volatile memory (EEPROM) arranged as 16 blocks of 64 bytes per block. Each block may optionally be write-protected via software command.

Parameters

AttributesValue
Product TypeSPD Hub
FunctionSPD Hub for DDR5 Memory Modules
Application SystemServer and Client
Input Voltage Range (V)3 - 3.6

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.0 x 3.0 x 0.7580.5

Application Block Diagrams

DDR5 Gaming DIMM Block Diagram
DDR5 Gaming DIMM
DDR5 DIMM implements the latest power and communication technology.

Applied Filters: