| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | NCG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (SPD5118-Y1B000NCG) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Cut Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Application System | Server and Client |
| Comm. Interface | I2C, I3C |
| Function | SPD Hub for DDR5 Memory Modules |
| Input Voltage Range (V) | 3 - 3.6 |
| Lead Compliant | No |
| Length (mm) | 2 |
| MOQ | 200 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 x 0.75 |
| Pkg. Type | DFN |
| Product Type | SPD Hub |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 7 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.75 |
| Width (mm) | 3 |
The SPD5118 hub device is a DDR5 Serial Presence Detect (SPD) EPPROM with Hub function (SPD5 Hub) and integrated temperature sensor (optional) as used for memory module applications. The hub feature allows for the isolation of a local bus from a master host bus. This SPD5 device contains 1024 bytes of non-volatile memory (EEPROM) arranged as 16 blocks of 64 bytes per block. Each block may optionally be write-protected via software command.