Skip to main content
Renesas Electronics Corporation

Features

  • Input voltage range of 2.3V to 5.5V
  • Power-up and power-down control
  • Sequential power-on/off
  • Independent, individually programmable inter-channel delays
  • Sequential delay architecture
  • Low quiescent current
  • Tiny footprint
  • Pb-free/RoHS-compliant
  • Halogen-free
  • STQFN-14 package

Description

The SLG7SQ50521V is a compact 3-channel power sequencer designed to simplify power-up and monitoring of multi-rail systems. It provides three independently controlled output channels with integrated status flag outputs and supports I²C programmability for flexible sequencing and system control. With low power consumption and configurable operation, the device helps improve power management reliability while reducing design complexity in space-constrained applications.

For custom configurations, visit GreenPAK™ Programmable Mixed-Signal Products.

Parameters

AttributesValue
Monitored Inputs1
Bias Voltage Range (V)2.3 - 5.5
Sequenced Voltages2.3 - 5.5
EnableActive High
Initial Startup Requirementsx1 EN
Power Down SequencingYes
Logic Level (s)CMOS
Monitored Channels for non-complianceConfigurable
Preset Or Adjustable SequencePreset Order, Adjustable Delay
Sequenced Output ControlPush Pull
Advanced FeaturesConfigurable Hardware Device, I2C compatible

Package Options

Pkg. TypeLead Count (#)
STQFN14

Product Comparison

SLG7SQ50521SLG7SQ50520SLG7SQ50535SLG7SQ50538
Pkg. TypeSTQFNSTQFNSTQFNSTQFN
Lead Count (#)14122020
Bias Voltage Range2.3 - 5.51.71 - 5.51.71 - 5.51.71 - 5.5
EnableActive HighActive HighActive HighActive High
Preset Or Adjustable SequencePreset Order, Adjustable DelayWithout a regulated sequencePreset OrderPreset Order
Sequenced Output ControlPush PullPush PullOpen Drain NMOS Open Drain NMOS, Push Pull
Advanced FeaturesConfigurable Hardware Device, I2C compatibleConfigurable Hardware DeviceConfigurable Hardware DeviceConfigurable Hardware Device

Applications

  • Computing and storage systems
  • Networking and communications equipment
  • Telecommunications infrastructure
  • FPGA and processor-based platforms
  • Industrial automation and control systems
  • Embedded computing devices
  • Consumer electronics
  • Power management subsystems

Applied Filters: