Skip to main content
Renesas Electronics Corporation

Features

  • Input voltage range of 1.7V to 5.5V
  • Unlimited daisy chaining (cascaded sequencer)
  • Up to eight rails sequenced
  • Up to eight voltages monitored
  • Reverse or simultaneous power-down
  • System programmable sequence delay
  • Programmable power-on threshold (VSEQON_TH)
  • Programmable options for power-off thresholds (VSEQOFF_TH)
  • Pb-free/RoHS-compliant
  • Halogen-free
  • STQFN-20 package

Description

The SLG7SQ50538V is a compact 8-rail cascaded power sequencer designed to manage complex multi-rail power systems with controlled startup, shutdown, and fault handling. It supports up to eight power rails through a combination of push-pull and open-drain outputs, while providing integrated Power OK (POK), DONE, and fault monitoring signals for system status and protection. With configurable sequencing thresholds and cascaded operation capability, the device simplifies power management and improves reliability in high-performance embedded and industrial systems.

For custom configurations, visit GreenPAK™ Programmable Mixed-Signal Products.

Parameters

AttributesValue
Monitored Inputs5
Bias Voltage Range (V)1.71 - 5.5
Sequenced Voltages1.71 - 5.5
EnableActive High
Initial Startup Requirementsx1 UVLO, x1 ON/OFF, xN V_SET, x1 FAULT_IN
Power Down SequencingYes
Logic Level (s)CMOS
Preset Or Adjustable SequencePreset Order
Sequenced Output ControlPush Pull, Open Drain NMOS
Advanced FeaturesConfigurable Hardware Device

Package Options

Pkg. TypeLead Count (#)
STQFN20

Product Comparison

SLG7SQ50538SLG7SQ50521SLG7SQ50533SLG7SQ50537
Pkg. TypeSTQFNSTQFNSTQFNSTQFN
Lead Count (#)20141414
Bias Voltage Range1.71 - 5.52.3 - 5.52.3 - 5.52.3 - 5.5
EnableActive HighActive HighActive HighActive High
Preset Or Adjustable SequencePreset OrderPreset Order, Adjustable DelayWithout a regulated sequencePreset Order, Adjustable Delay
Sequenced Output Control Open Drain NMOS, Push PullPush PullPush PullOpen Drain NMOS
Advanced FeaturesConfigurable Hardware DeviceConfigurable Hardware Device, I2C compatibleConfigurable Hardware DeviceConfigurable Hardware Device, I2C compatible

Applications

  • Computing and storage systems
  • Networking and communications equipment
  • Telecommunications infrastructure
  • FPGA and ASIC platforms
  • Industrial automation and control systems
  • Server and data center equipment
  • AI accelerator and graphics cards
  • Fault-tolerant multi-rail power management subsystems
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Bias Voltage Range (V)EnablePreset Or Adjustable SequenceSequenced Output ControlAdvanced Features
SLG7SQ50538VActiveAvailableOut of StockSTQFN1ku | $0.44320#1.71 - 5.5Active HighPreset OrderPush Pull, Open Drain NMOSConfigurable Hardware Device
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?