Features
- Input voltage range of 1.7V to 5.5V (main supply)
- Internally configurable RESET IN2 reset input for voltage control up to 625mV (secondary supply)
- RESET1 wait time (fixed/programmable)
- RESET2 wait time (fixed/programmable)
- Outputs with active low level of open drain or push-pull/open drain
- Tiny footprint
- Pb-free/RoHS-compliant
- Halogen-free
- STQFN-12 package
Description
The SLG7SQ50520V is a tiny dual-channel voltage supervisor designed to reliably monitor primary and secondary power rails. It monitors supply voltages from 1.7V to 5.5V and supports an additional configurable low-voltage monitoring input down to 625mV. With dual reset outputs, programmable or fixed reset delays, and flexible output configurations, the device provides robust power-failure detection and system reset control while minimizing board space requirements.
For custom configurations, visit GreenPAK™ Programmable Mixed-Signal Products.
Parameters
| Attributes | Value |
|---|---|
| Monitored Inputs | 2 |
| Bias Voltage Range (V) | 1.71 - 5.5 |
| Sequenced Voltages | 1.71 - 5.5 |
| Enable | Active High |
| Initial Startup Requirements | x1 UVLO, x1 RESET_IN2 |
| Power Down Sequencing | No |
| Logic Level (s) | CMOS |
| Preset Or Adjustable Sequence | Without a regulated sequence |
| Sequenced Output Control | Push Pull |
| Advanced Features | Configurable Hardware Device |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| STQFN | 12 |
Product Comparison
| SLG7SQ50520 | SLG7SQ50521 | SLG7SQ50533 | SLG7SQ50538 | |
| Pkg. Type | STQFN | STQFN | STQFN | STQFN |
| Lead Count (#) | 12 | 14 | 14 | 20 |
| Bias Voltage Range | 1.71 - 5.5 | 2.3 - 5.5 | 2.3 - 5.5 | 1.71 - 5.5 |
| Enable | Active High | Active High | Active High | Active High |
| Preset Or Adjustable Sequence | Without a regulated sequence | Preset Order, Adjustable Delay | Without a regulated sequence | Preset Order |
| Sequenced Output Control | Push Pull | Push Pull | Push Pull | Open Drain NMOS, Push Pull |
| Advanced Features | Configurable Hardware Device | Configurable Hardware Device, I2C compatible | Configurable Hardware Device | Configurable Hardware Device |
Applications
- Networking and communications equipment
- Computing and storage systems
- Smart home devices
- Handheld and portable electronics
- Consumer electronics
- IoT devices
- Wearables
- Space-constrained embedded systems
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Bias Voltage Range (V) | Enable | Preset Or Adjustable Sequence | Sequenced Output Control | Advanced Features |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SLG7SQ50520V | Active | Available | Out of Stock | STQFN | 1ku | $0.214 | 12# | 1.71 - 5.5 | Active High | Without a regulated sequence | Push Pull | Configurable Hardware Device |
Loading
Log in required to subscribe
- DatasheetPDF 1.09 MB SLG7SQ50520_DS_r100 Jul 29, 2026The SLG7SQ50520 is a dual-channel voltage supervisor that monitors primary and secondary power rails and generates reset signals during power-up, power-down, and fault conditions. It supports supply voltages from 1.7V to 5.5V and an additional configurable low-voltage monitoring input down to 625mV. This datasheet covers device operation, electrical characteristics, pin functions, and package information.
- DatasheetPDF 1.09 MB SLG7SQ50520_DS_r100 Jul 29, 2026The SLG7SQ50520 is a dual-channel voltage supervisor that monitors primary and secondary power rails and generates reset signals during power-up, power-down, and fault conditions. It supports supply voltages from 1.7V to 5.5V and an additional configurable low-voltage monitoring input down to 625mV. This datasheet covers device operation, electrical characteristics, pin functions, and package information.
Recommended Documents (1)
- DatasheetPDF 1.09 MB SLG7SQ50520_DS_r100 Jul 29, 2026The SLG7SQ50520 is a dual-channel voltage supervisor that monitors primary and secondary power rails and generates reset signals during power-up, power-down, and fault conditions. It supports supply voltages from 1.7V to 5.5V and an additional configurable low-voltage monitoring input down to 625mV. This datasheet covers device operation, electrical characteristics, pin functions, and package information.
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.