Skip to main content
Renesas Electronics Corporation

Features

  • Key applications: Small form factor personal health monitors and watches
  • Low RDSON: 33mΩ
  • Continuous IDS: Up to 2.2A
  • Wide input voltage range: 2.5V ≤ VIN ≤ 5.5V
  • Controlled VIN inrush current profile protects Li-ion batteries
  • Integrated VOUT discharge resistor
  • Operating temperature range: -40 °C to 85 °C
  • Other options available
    • Fixed Soft-start Control
    • VOUT Discharge Disabled
    • Reverse-voltage (VOUT-VIN) detection

Description

Operating from a 2.5V to 5.5V power supply, the SLG59M1736C is a self‑powered, high‑performance 33mΩ, 2.2A single-channel pFET load switch with a controlled VIN inrush current profile. The SLG59M1736C’s low supply current and controlled VIN inrush current profile make it an ideal pFET load switch in small form factor personal health monitor and watch applications. Using a proprietary MOSFET design, the SLG59M1736C achieves a low RDSON across the entire input voltage range. Through the application of proprietary technology, the SLG59M1736C’s can be used in applications up to 2.2A with a very‑small 0.64mm² WLCSP form factor.

Parameters

AttributesValue
FET Pass Device TypeSingle P-Channel
VIN Channel 1 min. (V)2.5
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)0.1
Input Quiescent Current Channel 1, max (µA)1
Input Quiescent Current when OFF Channel 1, typ (µA)0.5
Input Quiescent Current when OFF Channel 1, max (µA)2
RDSON (Typ) Channel 1 (mΩ)33
IDS Channel 1 (A)2.2
EnableActive High
Output Voltage Slew Rate set byNo
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)Fixed Inrush Current Limit
Over Current Protection Setting Range Channel 10.0165 - 0.0165
Short Circuit ProtectionNo
Over Temperature Protection (OTP)No
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WLCSP-40.8 x 0.8 mm40.4
WLCSP-40.8 x 0.8 mm4

Application Block Diagrams

Solar-Powered Location Tracker Block Diagram
Solar-Powered Location Tracker
The solar-powered location tracker offers modular design, versatile connectivity, and PV energy harvesting.

Additional Applications

  • Small Form Factor
  • Personal Health Monitors
  • Watches

Applied Filters: