Skip to main content
Renesas Electronics Corporation
5.5V, 33mΩ, 2.2A Load Switch with Controlled Inrush Current

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-4
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):0.8 x 0.8 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)4
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle P-Channel
IDS (A)2.2
IDS Channel 1 (A)2.2
Input Quiescent Current Channel 1, max (µA)1
Input Quiescent Current Channel 1, typ (µA)0.1
Input Quiescent Current when OFF Channel 1, max (µA)2
Input Quiescent Current when OFF Channel 1, typ (µA)0.5
Internal TVS Surge ProtectionNo
Output Discharge CircuitYes
Output Voltage Slew Rate set byNo
Over Current Protection (OCP)Fixed Inrush Current Limit
Over Current Protection Setting Range Channel 10.0165 - 0.0165
Over Temperature Protection (OTP)No
Over Voltage ProtectionNo
Over Сurrent Protection Setting Range (A)0.0165 - 0.0165
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)0.8 x 0.8 mm
Pkg. TypeWLCSP-4
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesFixed IIN
RDSON (Typ) (mΩ)33
RDSON (Typ) Channel 1 (mΩ)33
Ramp ControlNo
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)5.5
VD/VIN (Min)2.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)2.5
VIN Range (V)2.5 - 5.5
VIN Range Channel 1 (V)2.5 - 5.5
VIN max. (V)V5.5
VIN min. (V)V2.5
VOUT Discharge CircuitYes

Description

Operating from a 2.5V to 5.5V power supply, the SLG59M1736C is a self‑powered, high‑performance 33mΩ, 2.2A single-channel pFET load switch with a controlled VIN inrush current profile. The SLG59M1736C’s low supply current and controlled VIN inrush current profile make it an ideal pFET load switch in small form factor personal health monitor and watch applications. Using a proprietary MOSFET design, the SLG59M1736C achieves a low RDSON across the entire input voltage range. Through the application of proprietary technology, the SLG59M1736C’s can be used in applications up to 2.2A with a very‑small 0.64mm² WLCSP form factor.