Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two Operational Amplifiers (Op Amp) with Ultra-low Power Consumption
    • Rail-to-Rail Input and Output (RRIO)
    • Ultra-low Offset Voltage
    • Zero Offset Voltage Drift
  • Integrated Voltage Reference (VREF)
  • Multi-channel Sampling Analog Comparator (MS-ACMP)
    • Sampling up to Six Analog Channels
    • Selectable Voltage Reference for Each Channel
    • Different Sampling Scenarios
    • Synchronous or Asynchronous Result Appearance
    • Range Comparator Mode
  • Two 1024-Position 100kΩ Digital Rheostats
    • Potentiometer Mode
    • I²C and Manual Control Options
  • Extended Pattern Generator (EPG)
    • Width Converter Option
    • 8-bit Parallel Data Output
    • Optional 1x 8-bit, 2x 4-bit, 4x 2-bit, or 8x 1-bit Serial Bitstream Output
    • 59 Bytes Pattern Stored in NVM
  • 11 Combination Function Macrocells
    • Two 2-bit LUTs or DFF/LATCHs
    • Four 3-bit LUTs or DFF/LATCHs with Reset/Set
    • Four 3-bit LUTs, DFF/LATCHs, or Shift Registers
    • One 4-bit LUT or DFF/LATCH with Reset/Set
  • Five Multi-function Macrocells
    • Four Selectable DFF/LATCHs or 3-bit LUTs + 8-bit Delay/Counters
    • One Selectable DFF/LATCHs or 3-bit LUT + 8-bit Delay/Counter/FSM
  • Programmable Delay with Edge Detector Output
  • Two Oscillators (OSC)
    • 2.048kHz/10kHz Oscillator with Ultra-low Current Consumption
    • 25MHz Oscillator
  • One Single-Pole/Single-Throw Analog Switch
  • Analog Temperature Sensor
  • Power-on Reset (POR) with CRC
  • I²C Compatible Serial Interface
  • Read Back Protection (Read Lock)
  • 2.3V to 5.5V of VDD Range
  • Operating Temperature Range: -40°C to +85°C
  • RoHS-Compliant/Halogen-Free
  • Available Package: 20-pin STQFN: 2.0mm x 3.0mm x 0.55mm, 0.4mm Pitch

Description

The SLG47001 provides a small, low-power component for commonly used analog signal processing and mixed-signal functions. Individual tunable analog components used in conjunction with configurable logic provide a way to solve a wide variety of tasks with minimal costs. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the macrocells, and the IO pins of the SLG47001.

Parameters

AttributesValue
Nominal VDD2.3 - 5.5
GPIOs (#)11
Special Features2 Op Amps, 2x Rheostats, Analog Switch
ACMP Channels (#)6
CNT/DLY (Max) (#)5
LUTs (Max) (#)16
D Flip-flops (DFFs) (#)16
# of Programable Delays (#)1
Oscillator TypeLF OSC, Ring OSC
Temperature Sensor (ch) (#)1
InterfaceI2C
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TQFN2.0 x 3.020

Product Comparison

SLG47001SLG47004SLG47011SLG47001-E
Special Features2 Op Amps, 2x Rheostats, Analog Switch2-Ch Auto-Trim, 2x An Switch, 2x Op Amp or 1x In-Amp, 2x Rheostat, EEPROM1x-64x, 4k x 12-bit RAM, ADC (14-bit, SAR), DAC (12-bit), MathCore, PGA, PWM2x Op Amps, 2x Rheostats, Analog Switch
GPIOs (#)1181411
Memory TypeOTPMTPOTPOTP
Lead Count (#)20241620
Pkg. Dimensions (mm)2.0 x 3.03.0 x 3.02.0 x 2.02.0 x 3.0
Temp. Range (°C)-40 to +85°C-40 to +85°C-40 to +85°C-40 to +105°C

Applications

  • Consumer Electronics
  • Handheld and Portable Electronics
  • Industrial Automation and Process Control
  • Personal Computers and Servers
  • Battery Voltage and Current Monitoring
  • Adjustable Precision Threshold
  • Sensor Offset Trimming/Calibration
  • Tunable Analog Filters
  • Operational Amplifier Adjustable Gain and Offset
  • Adjustable Voltage-to-Current Conversions
  • Smartphones and Fitness Bands
  • Notebook and Tablet PCs
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG47001VActiveAvailableOut of StockTQFN1ku | $0.54420#-40 to +85°CTAIWANTAIWAN

Renesas Boards & Kits

Support Communities

  1. GreenPAK for current sensing

    Hi , Can I use SLG47011 for current sensing purpose ? Thanks

    Nov 3, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?