Overview
Description
The SLG46811 programmable mixed-signal matrix IC offers an I2C serial communications bus and a multichannel sampling analog comparator, making it the smallest GreenPAK that can sample up to four analog channels.
The SLG46811 offers digital macrocells, including shift registers and a long pattern generator block, that enable the device to generate master transactions for SPI, I2C, UART, and 1-wire. Also, a small size and energy efficiency make the device ideal for a wide range of applications.
Features
- Read Back Protection (Read Lock)
- Power Supply: 2.5V (±8%) to 5V (±10%)
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Multichannel Sampling Analog Comparator (MS ACMP)
- Sampling up to Four Analog Channels
- Selectable Voltage Reference for Each Channel
- Different Sampling Scenarios
- Synchronous or Asynchronous Result Appearance
- Integrated Voltage Reference
- Twelve Combination Function Macrocells
- Two 2-Bit LUTs or (DFF/LATCH) Macrocells
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Four 3-Bit LUTs or (DFF/LATCH) with Set/Reset
- Four Selectable DFF/LATCH or 3-bit LUTs or Shift Registers
- One 4-Bit LUT or (DFF/LATCH) with Set/Reset Macrocell
- Six Multi-Function Macrocells
- Five Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
- One Selectable DFF/Latch or 3-bit LUT + 8-bit Delay/Counter/FSM
- Extended Pattern Generator
- Up to 8 Parallel Outputs
- 92 Bytes Pattern Stored in the Non-Volatile Memory (NVM)
- I²C Communication
- Programmable Delay with Edge Detector Output
- Deglitch Filter or Edge Detector
- Two Oscillators (OSC)
- 2.048/10kHz Oscillator
- 25MHz Oscillator
- Analog Temperature Sensor
- Power-On Reset (POR) with CRC
- Multichannel Sampling Analog Comparator (MS ACMP)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 3.20 MB | |
Application Note | PDF 634 KB | |
Application Note | PDF 790 KB | |
Application Note | PDF 558 KB | |
Application Note | PDF 441 KB | |
Application Note | PDF 424 KB | |
Application Note | PDF 621 KB | |
Application Note | PDF 876 KB | |
Device Errata | PDF 198 KB | |
9 items
|
Design & Development
Software & Tools
Boards & Kits
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Support Communities
-
support SLG46811V STQFN-12 & SLG46826V STQFN-20 these Programmable Mixed-Signal Matrix components on XELTEK programmer
Dear Sir, I want to support SLG46811V and SLG46826V on our programmer. Can you help to order the OTP/MTP programming spec?
Nov 26, 2024 -
How to Program SLG46811V and Required Tools
Hi everyone, I'm currently working with the SLG46811V and would like to know the following: How do I program the SLG46811V? Do I definitely need a development board to program it? What software tools are required for programming? Which evaluation or development boards are compatible or recommended for working ...
May 27, 2025 -
SL46811V In Circuit Programming
I have been trying to program the SLG46811V with the I2C programmer (SLG4DVKGSD) and the advanced programmer (SLG4DVKADV) and neither seem to be able to program the IC in circuit, the only thing that works is the advanced programmer when the chip is placed in the socket.
Mar 3, 2022