| CAD Model: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 2.0 x 2.2 |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| GPIOs (#) | 12 |
| ACMP Channels (#) | 3 |
| CNT/DLY (Max) (#) | 7 |
| D Flip-flops (DFFs) (#) | 8 |
| Pipe Delay | 16 stage |
| Interface | I2C |
| Memory Type | OTP |
| Pkg. Type | STQFN |
| Lead Count (#) | 14 |
| Pkg. Dimensions (mm) | 2.0 x 2.2 |
| Temp. Range (°C) | -40 to +85°C |
| # of Programable Delays (#) | 1 |
| LUTs (Max) (#) | 17 |
| Nominal VDD | 1.71 - 5.5 |
| Oscillator Type | Conf. OSC, RC OSC |
| Price (USD) | $0.49635 |
The SLG46540 is a small, low-power 4-bit I/O expander for I2C bus integrated with commonly used mixed-signal functions. The user creates a circuit design by programming the one-time non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46540. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.