Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSSC417xKIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC4175 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC417x IC mounted on the ZSSC415x/6x/7x SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the ZSSC4175_QFN_Test_PCB, which is a small populated board with a ZSSC4175 QFN sample and the required external components already mounted for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSSC415x/6x/7x Evaluation Board with one sample mounted
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • USB Cable
  • ZSSC4175 Test-PCB
  • 5 additional samples of ZSSC4175
  • Vacuum suction pen

Applications

Automotive Sensor with CAN/LIN Interface Block Diagram
Automotive Sensor with CAN/LIN Interface
Automotive sensor system offers accuracy, flexibility, and reliable performance with SSC, MCU, LIN/CAN support.
Type Title Date
Manual - Development Tools PDF 1.43 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleable
ZSSC417XEVKV1P4ObsoleteOut of StockN/A
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?