Overview
Description
The ZSSC417xKIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC4175 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC417x IC mounted on the ZSSC415x/6x/7x SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.
The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. The kit also includes the ZSSC4175_QFN_Test_PCB, which is a small populated board with a ZSSC4175 QFN sample and the required external components already mounted for facilitating user prototypes.
For further information and support for the SSC Communication Board, visit the SSC-CB product page.
Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.
Features
- ZSSC415x/6x/7x Evaluation Board with one sample mounted
- SSC Communication Board
- SSC Sensor Replacement Board
- USB Cable
- ZSSC4175 Test-PCB
- 5 additional samples of ZSSC4175
- Vacuum suction pen
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| ZSSC417XEVKV1P4 | Obsolete | Out of Stock | N/A |
Videos & Training
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.