Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Manipulation and Motion Subsystem

Overview

Description

This manipulation and motion subsystem utilizes a collaborative "brain and cerebellum" architecture, powered by a high-performance vision AI MPU. The AI module (brain), equipped with DRP-AI accelerators, handles perception and decision-making, while the CPU module (cerebellum) manages real-time motion control, sensor fusion, and path planning. Additionally, the system supports multiple communication protocols, enabling seamless integration with other humanoid robot modules, such as joints and dexterous hands, forming a versatile and complete system.

System Benefits:

  • Powered by DRP-AI accelerators, the system achieves real-time object detection, segmentation, and pose estimation. These features provide the manipulation and motion subsystem with robust perception and decision-making capabilities, crucial for tasks requiring high precision and adaptability.
  • With support for protocols like CAN FD, Ethernet, SPI, and RS-485, the system integrates seamlessly with other modules, such as joints and dexterous hands, forming a unified and functional humanoid robot system. This flexibility allows for easy expansion and adaptation to various applications.
  • Multi-core Arm® Cortex®-A55 and Arm Cortex-R8 processors enable real-time motion control and sensor fusion, ensuring smooth and responsive robotic operations.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebConnector Arrow.21Sheet.1Sheet.2Sheet.3Sheet.4WS078WS078WS078Power BlockPower BlockPower BlockPMICPMICPMICConnector 2Connector ArrowPower Stage 1Power Stage 1Power Stage 1Connector Arrow.15Input 24VInput 24VInput 24VConnector Arrow.17Power-on SequencePower-on SequencePower-on SequenceDDRDDRDDRSD CardSheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Sheet.32Sheet.33Bi-directionalWi-FiWi-FiWi-FiBi-directional.37Wi-FiBluetooth Low EnergyBluetooth Low EnergyBluetooth Low EnergyBi-directional.41BluetoothPCIe 2-lanePCIe 2-lanePCIe2-laneBi-directional.45Ethernet PHY x2Ethernet PHY x2Ethernet PHY x2Bi-directional.48USB 2.0USB 2.0USB 2.0Bi-directional.51RS-485RS-485RS-485Bi-directional.54Dexterous HandDexterous HandDexterous HandBi-directional.56IMU SensorIMU SensorIMU SensorBi-directional.59Ultrasonic SensorUltrasonic SensorUltrasonic SensorBi-directional.62CameraSheet.78Sheet.79USB 3.2 x2USB 3.2 x2USB 3.2 x2Bi-directional.81Connector dotted lineCamera (Up to 4)Camera (Up to 4)Camera(Up to 4)Bi-directional.84Acquiring Image DataAcquiring Image DataAcquiring Image DataConnector dotted line.86Bi-directional.89Quad componentComponent block.751Component block.747Component block.748Joint x nJoint x nJoint x nConnector Arrow.95Vertical Wire BundlennnSheet.98MPUMPUMPUSheet.103MPUMPUMPUPowerPowerPowerLPDDR4LPDDR4LPDDR4SDIOSDIOSDIOPCIe 2.0PCIe 2.0PCIe 2.0SPISPISPIPCIePCIePCIeEthernet Control x2Ethernet Control x2Ethernet Control x2USB 2.0 Gen 2 x2USB 2.0 Gen 2 x2USB 2.0Gen 2 x2UARTUARTUARTSPISPISPISPISPISPIEthernetEthernetEthernetUSB 3.2 Gen 2 x2USB 3.2 Gen 2 x2USB 3.2Gen 2 x2MIPI CSI-2 x4MIPI CSI-2 x4MIPICSI-2 x4
Exiting Interactive Block Diagram

Support