Skip to main content

Features

  • 64-bit RISC-V/AX45MP (Single)
  • DDR4 or DDR3L memory interface
  • Memory error detection / correction (ECC)
  • Gigabit Ethernet 2ch
  • CAN interface (CAN-FD) 2ch
  • USB 2.0 interface 2ch
  • SD interface 2ch
  • AD converter 2ch
  • 13 x 13mm BGA package、11x11mm BGA package

Description

The RZ/Five microprocessor includes a RISC-V CPU Core (AX45MP Single) 1.0 GHz, 16-bit DDR3L/DDR4 interface. And it also has many interfaces such as Gbit-Ether, CAN, and USB 2.0, making it ideal for applications such as entry-class social infrastructure gateway control and industrial gateway control.

There are two package options. Please refer to the RZ/Five Overview for the differences in the functions supported by each.
13 x 13 mm Package Part Number: R9A07G043F01GBG#BC0
11 x 11 mm Package Part Number: R9A07G043F00GBG#BC0

The RZ/Five 13 x 13 mm package is also pin compatible with the RZ/G2UL (Type 1).

Parameters

AttributesValue
CPU ArchitectureRISC-V
Main CPURISC-V (AX45MP Single)
Program Memory (KB)0
RAM (KB)128
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.97 - 3.63
I/O Ports65, 114
NPUNo
DRAM I/FDDR3L-1333, DDR4-1600 (16-bit)
3D GPUNo
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)1000
Ethernet speed10M/100M/1G
Ethernet (ch)1, 2
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)7
SPI (ch)3
I2C (#)4
CAN (ch)2
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)2
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo, Secure boot,AES,RSA,ECC,Hash,TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA11 x 11 x 1.42660.5
LFBGA13 x 13 x 1.43610.5

Product Comparison

RZ/FiveRZ/G2UL
CPURISC-V (AX45MP Single)Cortex-A55 x 1 + Cortex-M33 x 1
Lead Count (#)266, 361361
Operating Freq (Max) (MHz)10001000
Ethernet RemarksGigabit Ethernet: 2ch or 1chGigabit Ethernet: 2ch or 1ch
CAN (ch)22
Display Function RemarksDisplay Function: NoParallel Interface

Application Block Diagrams

SMARC System for Single-Core RISC-V MPU Block Diagram
Scalable SMARC 2.1 Gateway SoM with RISC-V MPU
The scalable SMARC 2.1 SoM design for IIoT gateways with low power consumption, strong connectivity, and flexibility.

Additional Applications

  • IoT gateway
  • Industrial gateway

Applied Filters: