Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 64-bit RISC-V/AX45MP (Single)
  • DDR4 or DDR3L memory interface
  • Memory error detection / correction (ECC)
  • Gigabit Ethernet 2ch
  • CAN interface (CAN-FD) 2ch
  • USB 2.0 interface 2ch
  • SD interface 2ch
  • AD converter 2ch
  • 13 x 13mm BGA package、11x11mm BGA package
  • Explore Renesas-validated DRAM Compatibility List

Description

The RZ/Five microprocessor includes a RISC-V CPU Core (AX45MP Single) 1.0 GHz, 16-bit DDR3L/DDR4 interface. And it also has many interfaces such as Gbit-Ether, CAN, and USB 2.0, making it ideal for applications such as entry-class social infrastructure gateway control and industrial gateway control.

There are two package options. Please refer to the RZ/Five Overview for the differences in the functions supported by each.
13 x 13 mm Package Part Number: R9A07G043F01GBG#BC0
11 x 11 mm Package Part Number: R9A07G043F00GBG#BC0

The RZ/Five 13 x 13 mm package is also pin compatible with the RZ/G2UL (Type 1).

Parameters

AttributesValue
CPU ArchitectureRISC-V
Main CPURISC-V (AX45MP Single)
Program Memory (KB)0
RAM (KB)128
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.97 - 3.63
I/O Ports65, 114
NPUNo
DRAM I/FDDR3L-1333, DDR4-1600 (16-bit)
3D GPUNo
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)1000
Ethernet speed10M/100M/1G
Ethernet (ch)1, 2
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)7
SPI (ch)3
I2C (#)4
CAN (ch)2
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)2
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo, Secure boot, AES, RSA, ECC, Hash, TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA11 x 11 x 1.42660.5
LFBGA13 x 13 x 1.43610.5

Product Comparison

RZ/FiveRZ/G2UL
CPURISC-V (AX45MP Single)Cortex-A55 x 1 + Cortex-M33 x 1
Lead Count (#)266, 361361
Operating Freq (Max) (MHz)10001000
Ethernet RemarksGigabit Ethernet: 2ch or 1chGigabit Ethernet: 2ch or 1ch
CAN (ch)22
Display Function RemarksDisplay Function: NoParallel Interface

Application Block Diagrams

The entry‑class HMI platform block diagram features MPU architectures delivering 64‑bit performance and hardware‑grade reliability.
Entry-Class HMI Platform
Entry‑class platform delivering reliable 64‑bit performance for modern HMI displays.

Additional Applications

  • IoT gateway
  • Industrial gateway

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/FNPU3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R9A07G043F00GBG#AC0ActiveAvailable2033 MayIn StockLFBGA1ku | $6.65Bulk (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes266#0.5mm11 x 11 x 1.45#2.97 - 3.6365DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1Ta = -40 to +858#No1000MHzNoNo10M/100M/1G1ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chNoJTAG/SWD3TAIWANKOREA
R9A07G043F00GBG#BC0ActiveAvailable2033 MayIn StockLFBGA1ku | $6.65Full Carton (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes266#0.5mm11 x 11 x 1.45#2.97 - 3.6365DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1408Ta = -40 to +858#No1000MHzNoNo10M/100M/1G1ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chNoJTAG/SWD3TAIWANKOREA
R9A07G043F01GBG#AC0ActiveAvailable2033 MayIn StockLFBGA1ku | $6.91Bulk (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes361#0.5mm13 x 13 x 1.45#2.97 - 3.63114DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1Ta = -40 to +858#No1000MHzNoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chNoJTAG/SWD3TAIWANKOREA
R9A07G043F01GBG#BC0ActiveAvailable2033 MayIn StockLFBGA1ku | $6.91Full Carton (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes361#0.5mm13 x 13 x 1.45#2.97 - 3.63114DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo952Ta = -40 to +858#No1000MHzNoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chNoJTAG/SWD3TAIWANKOREA
R9A07G043F04GBG#AC0ActiveAvailable2033 MayIn StockLFBGA1ku | $7.12Bulk (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes266#0.5mm11 x 11 x 1.45#2.97 - 3.6365DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1Ta = -40 to +858#No1000MHzNoNo10M/100M/1G1ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chSecure boot, AES, RSA, ECC, Hash, TRNGJTAG/SWD3TAIWANKOREA
R9A07G043F04GBG#BC0ActiveAvailable2033 MayOut of StockLFBGA1ku | $7.12Full Carton (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes266#0.5mm11 x 11 x 1.45#2.97 - 3.6365DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1408Ta = -40 to +858#No1000MHzNoNo10M/100M/1G1ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chSecure boot, AES, RSA, ECC, Hash, TRNGJTAG/SWD3TAIWANKOREA
R9A07G043F05GBG#AC0ActiveAvailable2033 MayIn StockLFBGA1ku | $7.36Bulk (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes361#0.5mm13 x 13 x 1.45#2.97 - 3.63114DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo1Ta = -40 to +858#No1000MHzNoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chSecure boot, AES, RSA, ECC, Hash, TRNGJTAG/SWD3TAIWANKOREA
R9A07G043F05GBG#BC0ActiveAvailable2033 MayOut of StockLFBGA1ku | $7.36Full Carton (Tray)RZRZ/GFiveRISC-VRISC-V (AX45MP Single)NoDouble6400128KBYes361#0.5mm13 x 13 x 1.45#2.97 - 3.63114DMAC321#No116DDR3L-1333, DDR4-1600 (16-bit)NoNoNo952Ta = -40 to +858#No1000MHzNoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )No73014#022NoNo02No048#0No0No0020000000000No00NoNoNoNo4chSecure boot, AES, RSA, ECC, Hash, TRNGJTAG/SWD3TAIWANKOREA

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

AP-RZFV-0A

AP-RZFV-0A integrates the Renesas RZ/Five with a 64-bit RISC-V CPU operating up to 1GHz and runs Linux as the standard OS, making it suitable for industrial gateway control and other IoT edge applications. It includes high-speed DDR3L memory and supports Gigabit Ethernet, USB, microSD, CAN-FD, serial interfaces, and two Pmod connectors to expand functionality using off-the-shelf Pmod modules.
RZ/Five
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
SoM/SBC

RNX-RZG2UL-OSM

Provides a solderable system on module based on a 64‑bit Renesas RZ/G2UL microprocessor unit, optimized for ultra‑compact and cost‑efficient embedded designs. Supports single‑core processing with integrated dual Gigabit Ethernet, Universal Serial Bus 2.0, Controller Area Network Flexible Data‑rate, camera input, and display interfaces for essential human‑machine interface functions. Enables low‑power, reliable connectivity for entry‑level Internet of Things gateways and smart sensing applications in rugged industrial environments.
RZ/G2UL,RAA215300,RZ/A3UL,RZ/Five
Ronetix GmbH
SoM/SBC

RZ/G2UL/RZ/A3UL/RZ/Five Based OSM-MF LGA System on Module (SoM)

The Renesas RZ/G2UL, RZ/A3UL, RZ/Five OSM-MF LGA system on module (SoM) integrates Renesas MPUs based on Arm® Cortex®-A55 or RISC-V architecture, delivering a compact and cost-efficient embedded platform. It supports DDR4 memory up to 2GB and eMMC storage up to 16GB. Designed in a 30mm×45mm OSM Size-M form factor, the module offers rich interfaces including dual Ethernet, USB 2.0, SDIO, SPI, QSPI, CAN, I²C, UART, and MIPI CSI/RGB display support, making it ideal for industrial automation, IoT gateways, and HMI applications.
RZ/G2UL,RZ/A3UL,RZ/Five,DA9062
iWave Global
SoM/SBC

RZ/G2UL/RZ/A3UL/RZ/Five-Based Single Board Computer (SBC)

The Renesas RZ/G2UL, RZ/A3UL, RZ/Five single board computer (SBC) is a compact embedded platform built on Renesas MPUs featuring Arm® Cortex®-A55 or RISC-V processors running up to 1GHz. It supports DDR4 memory up to 2GB and eMMC storage up to 128GB, providing reliable performance for embedded applications. The SBC offers rich connectivity including Gigabit Ethernet, USB 2.0, MIPI CSI, RGB display, CAN, UART, SPI, and I²C interfaces, making it suitable for industrial automation, IoT gateways, and HMI systems.
RZ/G2UL,RZ/A3UL,RZ/Five
iWave Global
SoM/SBC

VK-RZ/Five

This single board computer (SBC) leverages the Renesas RZ/Five RISC-V processor to deliver a flexible and cost-efficient platform for embedded and industrial applications, combining efficient Linux-capable processing with robust connectivity including dual Gigabit Ethernet with PoE, CAN FD, RS-485, and multiple peripheral interfaces, making it well-suited for scalable and production-ready system designs.
RZ/Five
VEKATECH

Support Communities

  1. RZ/FIVE - Enabling UART SCI0 and SCI1 Driver

    Hi,    We have developed RZ/Five with SCI0 and SCI1 as UART peripheral.  We are unable to configure the SCI0 UART and find the driver for SCI0 and SCI1.  Please share driver code. Regard's Sreeni

    Dec 6, 2023
  2. RZ/Five gcc issue

    Dear Renesas Team, I have enabled GCC in RZ/Five and RZ/G2L smarc board, in RZ/G2L it is working fine, but in RZ/Five it is trowing an error not able to build anything, it is showing segmentation fault. please find the below config ...

    Mar 27, 2023
  3. Issue in PWM enabling in RZ/Five

    Hello, We are using VLP3.0.4 in RZ/Five processor. Trying to test PWM (MTU3) in RZ/Five using below commands. But PWM is not getting enabled.  cd /sys/class/pwm/pwmchip0/echo 0 > exportecho 1000000 > pwm0/periodecho 500000 > pwm0/ ...

    Sep 22, 2023
View All Results from Support Communities (21)

Knowledge Base

  1. RZ/Five: Is there a pin compatible product with RZ/Five?

    Last Updated: 09/21/2022 Question: Is there a pin compatible product with RZ/Five? Answer: It is RZ / G2UL (Type1). Suitable Products RZ/Five   Go to Japanese Go to Chinese

    Sep 21, 2022
  2. RZ/Five: Is there a PMIC that can be used in combination with the RZ/Five?

    Last Updated: 09/21/2022 Question: Is there a PMIC that can be used in combination with the RZ/Five?  Answer: We provide a PMIC (DA9062)  for the RZ/Fivehttps://www.renesas.com/us/en/products/power-power-management/ ...

    Sep 21, 2022
  3. RZ/G2L, RZ/G2LC, RZ/G2UL, RZ/Five: Small area implementation solution

    Our partner provides ultra-small modules that comply with the standard called OSM (Open Standard Module). In the 30x30 mmSq module, RZ/G MPU, PMIC, DDR-Memory, Flash-Memory and other components are mounted. Solutions provided by our partners are listed at RZ Partner Ecosystem Solutions.  https:// ...

    Jul 28, 2023
View All Results from Knowledge Base (10)