Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Product portfolio with two different UVLO (Under Voltage Lock Out) characteristics
    • RV1S9291A: VUVLO = 9.6V Max.
    • RV1S9292A: VUVLO = 13.4V Max.
  • Small and long creepage distance (8.2mm., LSSO5 package)
  • Peak output current (4A Max.)
  • High speed switching (tPLH, tPHL = 95ns Max.)
  • Pulse width distortion (|tPHL − tPLH| = 35ns Max.)
  • High common mode transient immunity (|CMH|, |CML| = 100kV/μs Min.)
  • Operating ambient temperature (125°C Max.)
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Embossed tape product
    • RV1S9291ACCSP-10Yx#KC0: 3500 pcs/reel
    • RV1S9292ACCSP-10Yx#KC0: 3500 pcs/reel
  • Pb-free product
  • Safety standard
    • UL: UL1577, double protection
    • cUL: CSA Component Acceptance Service Notice No.5A
    • VDE: DIN EN IEC 60747-5-5, DIN EN IEC 62368-1, reinforced insulation (option)

Description

The RV1S9291A and RV1S9292A are optically coupled isolators that contain an AlGaAs LED on the input side and a photodiode with a signal‑processing circuit and power MOSFETs integrated into a single chip on the output side. These devices are designed specifically for high common‑mode transient immunity (CMTI), high‑speed switching, and high‑temperature operation up to TA = 125 °C. They are suitable for driving IGBT, GaN FET, SiC FET, and Si power MOSFET gate drives.

Parameters

AttributesValue
Parametric SubcategoryIGBT Drive
Channels (#)1
Peak Output Current IPK (A)4
Supply Voltage (V)10 - 30
Isolation Voltage (Vrms)5000
Temp. Range (°C)-40 to +125
DC IFLH max. (mA)6
SW tPLH, tPHL max. (ns)95
SW PWD max. (ns)35
SW PDD max. (ns)35
CMTI min. (kV/µs)100
UVLOYes
CLAMPNo
DesatNo
Creepage Distance (mm)8.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
LSSO52.5 x 7.5 x 2.15

Product Comparison

RV1S9291ARV1S9207ARV1S9091ARV1S9292A
Channels (#)1111
Pkg. TypeLSSO5LSSO5LSO5LSSO5
Isolation Voltage (Vrms)5000500050005000
Supply Voltage10 - 3010 - 3010 - 3010 - 30
VCC-VEE (Max) (V)35353535
Peak Output Current IPK (A)4.00.64.04.0
SW tPLH, tPHL max. (ns)951509595
CMTI min. (kV/µs)10050100100

Application Block Diagrams

Digital Power Conversion with Totem Pole Interleaved PFC Block Diagram
Digital Power Conversion with Totem Pole Interleaved PFC
High-efficiency power supply platform featuring totem pole PFC and LLC resonant DC/DC converters.

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?