Skip to main content
Renesas Electronics Corporation

Features

  • Fully integrated battery management with battery capacity measurement and programmable protection
  • Supports 3 to 7 series Li-ion or Li-Polymer cells
  • Operation voltage range: 4.0V to 40V
  • Low Power Sleep Mode with Hardware Protection: (25uA typ.)
  • Memory: 64kB Code Flash, 4kB Data Flash, and 5.5kB SRAM
  • 21 GPIO ports
  • Communication: I2C, UART, and CSI
  • High-precision A/D converters, 15-bit ADC for Voltage/Temperature, 18-bit coulomb counter
  • Protection: Short circuit, Charge/Discharge over current, Over/Under voltage
  • Regulator: 3.3V output
  • Low-side N-channel MOSFET drive for charge/discharge control
  • Cell balancing
  • 48-pin QFP package, 7.0mm x 7.0mm

Description

The RAJ240301 is Renesas' Li-ion battery fuel gauge IC (FGIC), integrating an MCU and an AFE into a single package. It offers advanced battery management capabilities, powered by a Renesas RL78 CPU core with multiple low-power modes that deliver high performance during ultra-low power operation.

Equipped with embedded flash memory on the MCU, similar to other RL78 family devices, it stores program instructions and data to execute critical battery management tasks. These include measuring battery voltage, current, and temperature, estimating remaining capacity, and providing over-current, over-voltage, and over-temperature protection. The RAJ240301 ensures reliable and efficient battery operation, making it a robust solution for modern power management needs.

Parameters

AttributesValue
Series Cells3 to 7 Cells
Supply Voltage (V)4 - 40
Comm. InterfaceI2C, UART
Flash Memory (KB)64
Charge/Discharge FET ControlLow Side

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
LFQFP7 x 7 x 1.648

Product Comparison

Image
Image
Image
Image
RAJ240301GFPRAJ240080DFPRAJ240090GFPRAJ240091GNP
Series Cells3 to 7 Cells2 to 5 Cells3 to 8 Cells3 to 7 Cells
Supply Voltage4.0 - 404.0 - 284.0 - 504.0 - 50
Comm. InterfaceI2C, UARTI2C, UARTCAN, I2C, UARTI2C, UART
Flash Memory (KB)6464128128
Charge/Discharge FET ControlLow SideHigh SideHigh / Low SideHigh / Low Side
Pkg. TypeLFQFPLFQFPLFQFP, LQFPQFN
Pkg. Dimensions (mm)7 x 7 x 1.67 x 7 x 1.710 x 10 x 1.6, 10 x 10 x 1.76 x 6 x 1.0

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.

Additional Applications

  • Vacuum Cleaner
  • Power Tool
  • Drone
  • E-Bike
  • Pedal-Assist Bicycle
  • Battery Backup System
  • Energy Storage System (ESS)

Applied Filters: