Skip to main content
Renesas Electronics Corporation

Features

  • 120MHz Arm® Cortex®-M4
  • 512kB Flash memory and 256kB SRAM
  • 8kB Data Flash to store data as in EEPROM
  • Scalable from 64-pin to 100-pin packages
  • Capacitive touch sensing unit
  • USB 2.0 Full Speed
  • CAN 2.0B
  • SCI (UART, Simple SPI, Simple I2C)
  • SPI/ I2C multimaster interface
  • SDHI
  • SSI/Serial sound interface

Description

The Renesas RA6M1 microcontroller is the entry point to the Renesas RA6 product series for applications that require a high-performance Arm® Cortex®-M4 core at a very attractive price point. The RA6M1 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA6M1 is suitable for IoT applications requiring security, large embedded RAM and low power consumption.

Parameters

AttributesValue
Main CPUArm Cortex-M4
Program Memory (KB)512
RAM (KB)256
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.7 - 3.6
I/O Ports40, 76
DRAM I/FNo
Temp. Range (°C)Ta= -40 to +85, Ta=-40 to +105
Operating Freq (Max) (MHz)120
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)7
SPI (ch)2
I2C (#)2
CAN (ch)2
CAN-FD (ch)0
WirelessNo
SDHI (ch)0, 2
High Resolution Output TimerYes
PWM Output (pin#)22, 26
32-Bit Timer (ch)11, 13
16-Bit Timer (ch) (#)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8, 17
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)7, 12
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES(128/192/256), ECC/RSA, SHA224/SHA256, GHASH

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN8 x 8 x 0.8640.4
LQFP10 x 10 x 1.7640.5
LQFP14 x 14 x 1.71000.5
TFLGA7 x 7 x 1.051000.65

Application Block Diagrams

Swappable Battery Charging Kiosk Block Diagram
Swappable Battery Charging Kiosk
Swappable battery charging kiosk for LEVs offers reduced wait times, easy operation, and versatile functionality.
Interactive block diagram of this flexible metering system features ultra-low power metrology MCUs, UART with optical isolation, and Sub-1 GHz MCU.
Smart 1-Ph E-Meter
Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support.
Cloud Gateway Module Block Diagram
Cloud Gateway Module
Cloud gateway module enables secure data transfer, robust communication, and flexible power compatibility.

Additional Applications

  • Security (fire detection, burglar detection, panel control)
  • Metering (electricity, automated meter reading)
  • Industry (robotics, door openers, sewing machines, vending machines, UPS)
  • HVAC (heating, air conditioning, boiler control)
  • General purpose

Applied Filters: