Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/32G, R8C/32H Group is supported only for customers who have already adopted these products.

The R8C/32G Group, R8C/32H Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/32G Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.

Applications

  • Automotive
Part NumberStatusSamplesStockPackage
R5F21324HJSPObsoleteN/AOut of StockPackage
R5F21324HKSPObsoleteN/AOut of StockPackage
R5F21326HJSPNRNDN/AOut of StockLSSOP
R5F21326HKSPNRNDN/AOut of StockLSSOP
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources