Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Long creepage distance (8 mm MIN.: PS9306L2)
  • Half size of 8-pin DIP
  • Peak output current (0.6 A MAX., 0.4 A MIN.)
  • High speed switching (tPLH, tPHL = 0.4 μs MAX.)
  • High common mode transient immunity (CMH, CML = ±25 kV/μs MIN.)
  • Embossed tape product : PS9306L-E3, PS9306L2-E3: 2 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) SEMKO approved: No. 1115598 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40024069 (Option)

Description

Support is limited to customers who have already adopted these products.

The PS9306L and PS9306L2 are optical coupled isolators containing a GaAlAs LED on the input side and a photo diode, a signal processing circuit and a power output transistor on the output side on one chip. The PS9306L and PS9306L2 are in 6-pin plastic SDIP (Shrink Dual In-line Package). The PS9306L2 has 8 mm creepage distance. The mount area of 6-pin plastic SDIP is half size of 8-pin DIP. The PS9306L and PS9306L2 are designed specifically for high common mode transient immunity (CMR) and high switching speed. It is suitable for driving IGBTs and MOS FETs. The PS9306L is lead bending type (Gull-wing) for surface mounting. The PS9306L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) Free
PS9306L-AXNRNDN/A2030 DecIn StockPackage1Yes
PS9306L-E3-AXNRNDN/A2030 DecOut of StockPackage1ku | $1.11Yes
PS9306L-V-AXNRNDN/A2030 DecOut of StockPackage1Yes
PS9306L-V-E3-AXNRNDN/A2030 DecOut of StockPackage1ku | $1.1121Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?