Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pulse width distortion (|tPHL - tPLH| = 35 ns MAX.)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • Small package (SO-5)
  • High-speed (10 Mbps)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Open collector output
  • Ordering number of taping product: PS9117A-F3 : 2 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS9117A is an optically coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9117A is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion. The PS9117A is suitable for high density application.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)10 Mbps
Output TypeOpen Collector
Absolute max. rated Power Supply Voltage (V)7
Isolation Voltage (Vrms)3750
VOL max. (V)0.6
tPHL/tPLH max. (ns)75/75
CMTI min. (kV/µs)15
IFHL (Max) (mA)5
SW PWD max. (ns)35
ICCH max. (mA)7
ICCL max. (mA)10
Creepage Distance (mm)4.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Application Block Diagrams

MIDI Linked Illumination Controller Block Diagram
MIDI Linked Illumination Controller
The MCU-driven system interprets MIDI to control LEDs, creating music-synced lighting.

Complete Your Design

Explore complementary products to elevate your design

Knowledge Base

  1. What is pulse width distortion (|tPHL - tPLH |)?

    ... the lower the value of |tPHL - tPLH| is, the less distorted the photocoupler is, i.e., the less its pulse width changes.[Propagation delay time and test circuit in the PS9117A data sheet]Related FAQ:What are propagation delay time (H → L) tPHL and propagation delay time (L → H) tPLH?

    Mar 23, 2021
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?