Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 350 V)
  • Small and thin package (4-pin SOP)
  • High current transfer ratio (CTR = 4 000% TYP.)
  • Ordering number of taping product: PS2733-1-F3: 3 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic/Supplementary insulation BSI approved: BS EN 62368-1, Basic/Supplementary insulation VDE approved: DIN EN 60747-5-5 (Option)

Description

The PS2733-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington-connected phototransistor. This package is SOP (Small Outline Package) type and has shield effect to cut off ambient light. It is designed for high density mounting applications.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)350
IC max (mA)150
Isolation Voltage (Vrms)2500
CTR (min)%1500
IF at CTR (mA)1
VCE at CTR (V)2
SW tr Typ. (µs)100
SW tf Typ. (µs)100
Creepage Distance (mm)5
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard BSI (BS EN IEC 62368-1)Approved

Application Block Diagrams

AC Servo block diagram integrates motor control with EtherCAT design and utilizes a high-performance MPU.
AC Servo
This AC servo system offers cost-effective and high-speed motor control with EtherCAT design.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
PS2733-1-AActiveAvailable2030 DecIn StockPackage1ku | $1.2961YesJAPANJAPAN
PS2733-1-F3-AActiveN/A2031 DecIn StockPackage1ku | $0.4981YesJAPANJAPAN
PS2733-1-V-AActiveAvailable2030 DecOut of StockPackage1ku | $1.2711YesJAPANJAPAN
PS2733-1-V-F3-AActiveN/A2031 DecIn StockPackage1ku | $0.5091YesJAPANJAPAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. [PS2733-1-F3-A] Life time with IF=20mA

    Hi, Please let me know about life time of the PS2733 with IF=20mA.I know that the IF makes an impact on the lifetime of optocoupler.We received a request from our customer, they want to do know as mentioned above lifetime and decreasing the CTR. Can Renesas provide ...

    May 28, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?