Skip to main content
Renesas Electronics Corporation

Overview

The SLG46117V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG46117 programmable mixed-signal matrix with P-FET power switch with discharge IC. It requires the SLG4SA-DIP DIP Adapter to use with the Advanced Development Board.

The GreenPAK™ DIP Adapter is a small PCB that lets you adapt STQFN packages into a DIP footprint. This small .45in x 1.05in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of Surface Mount Technology (SMT) ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included

Products in the Design

Sample & Buy

SLG46117V-DIP Prototyping Board

SLG46117V-DIP

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $4.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK DIP Adapter for GreenPAK Advanced Development Board

SLG4SA-DIP Active
Bridge GreenPAK DIP prototyping boards with the Advanced Development Board for seamless evaluation. Simplifies workflows across GreenPAK development platforms.

GreenPAK Lite Development Board

SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

GreenPAK Extension Card for the Go Configure Development Board

SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?