Overview
Description
The SLG47115 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package. The one-time programmable (OTP) non-volatile memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells.
Integrated H-Bridge/dual Half-Bridge functionality allows for driving different loads up to 3A per output with up to 26.4V voltage. The SLG47115 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications.
This highly versatile device allows a for wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally efficient IC.
Features
- Up to 26.4V High Voltage and up to 3A High Current Drive GPOs
- Full H-Bridge and Independent Half-Bridge Control
- Flexible 8-bit PWMs Macrocells
- Constant Current Regulation
- Constant Voltage Regulation
- Two Wide Range Power Supply Inputs
- 2.5V (±8%) to 5.0V (±10%) VDD
- 5V (±10%) to 24.0V (±10%) VDD2
- Built-in Protections
- Undervoltage Lockout
- Overcurrent Protection
- Thermal Shutdown
- I2C control
- Operating Temperature Range: -40°C to 85°C
- One-Time Programmable Non-Volatile Memory
- Low current consumption (nA level)
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Two High Voltage, Current Drive GPOs with low RDS_ON
- Two 8-bit PWM Macrocells with built-in 16-byte register file
- Two Oscillators:
- 2.048kHz oscillator
- 25MHz oscillator
- Two High-Speed General Purpose Rail-to-Rail Analog Comparators with Integrated Voltage Reference
- Differential Amplifier with Integrator and Analog Comparator
- Current Sense Comparator with Integrated Voltage Reference
- Twelve Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Six Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
- One Selectable DFF/Latch or 4-bit LUT
- I2C Serial Communication Macrocell
- Temperature Sensor
- Filter with Edge Detector
- Programmable Delay with Edge Detector
- Power-On Reset (POR)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.85 MB | |
Brochure | PDF 12.71 MB 日本語 | |
Application Note | PDF 553 KB | |
Technical Update | PDF 355 KB | |
Application Note | PDF 934 KB | |
5 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Go Configure Software Hub Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
|
Software Package | Renesas |
1 item
|
Boards & Kits
HVPAK SLG47115 Evaluation Board
The evaluation board for SLG47115V has been developed for testing designs with all features and high current loads.
HVPAK SLG47115 Development Kit with Socket Adapter
The SLG47115V-SKT includes the SLG4SA20HV-20x30 socket adapter and 50 SLG47115V samples.
HVPAK SLG47115 20-Pin DIP Prototyping Board
The SLG47115V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK Advanced Development Board
The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for the GreenPAK devices - for use with SLG46xxxX-SKT / SLG47xxxV-SKT socket kits.
It works in tandem with the GreenPAK Designer software (built into Go Configure™ Software Hub), and it allows...
Test this Board Remotely
GreenPAK Lite Development Board
The GreenPAK Lite Development Board provides full programming, emulation, and testing functions for GreenPAK devices, working in a pair with the Go Configure™ Software Hub. Board functionality is provided by the RX66T MCU from Renesas.
GreenPAK Serial Debugger Board (GSD)
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with I²C interface. It is very helpful in the late stages of development...
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
HVPAK™ SLG47105 DC/Stepper Motor and LED Control Demonstration Board
The HVPAK SLG47105 demo board has been developed for testing designs based on SLG47105 with built-in DCM, stepper motor, and LED.
Test this Board Remotely
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
HVPAK combines flexible motor control with custom mixed-signal logic in a single compact chip. See how HVPAK can optimize your next high-voltage design.
News & Blog Posts
Blog Post
Sep 15, 2022
|