Skip to main content

Features

  • Up to 13.2V High Voltage and up to 2A High Current Drive GPOs
  • Full H-Bridge and Independent Half-Bridge Control
  • Flexible 8-bit PWMs Macrocells
  • Constant Current Regulation
  • Constant Voltage Regulation
  • Two Wide Range Power Supply Inputs
    • 2.5V (±8%) to 5.0V (±10%) VDD
    • 3.3V (±10%) to 12.0V (±10%) VDD2
  • Built-in Protections:
    • Undervoltage Lockout
    • Overcurrent Protection
    • Thermal Shutdown
  • I2C control
  • Operating Temperature Range: -40°C to 85°C
  • One-Time Programmable Non-Volatile Memory
  • Low current consumption (nA level)
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Four High Voltage, Current Drive GPOs with low RDS_ON
    • Two 8-bit PWM Macrocells with Built-in 16-byte Register File
    • Two Oscillators
      • 2.048kHz oscillator
      • 25MHz oscillator
    • Two High-Speed General-Purpose Rail-to-Rail Analog Comparators with Integrated Voltage Reference
    • Differential Amplifier with Integrator and Analog Comparator
    • Two Current Sense Comparators with Integrated Voltage Reference
    • Twelve Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Six Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
      • One Selectable DFF/Latch or 4-bit LUT
    • I2C Serial Communication Macrocell
    • Temperature Sensor
    • Filter with Edge Detector
    • Programmable Delay with Edge Detector
    • Power-On Reset (POR)

Description

The SLG47105 combines mixed-signal logic and high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package. A one-time programmable (OTP) non-volatile memory (NVM) stores user-defined solutions in the form of interconnections of internal logic, I/O pins, and macrocells. Integrated dual H-Bridge/quad Half-Bridge functionality allows driving different loads up to 2A per output with up to 13.2V voltage. The SLG47105 advanced PWM macrocells provide the ability to drive multiple motors with different PWM frequencies and duty cycles. Low idle current consumption in combination with a compact size further extends the field of possible applications. This highly versatile device allows for a wide variety of mixed-signal functions to be designed alongside high-voltage capabilities within a tiny and thermally efficient IC.

Product Comparison

SLG47105 SLG47115
VDD2 3.0 - 13.2 4.5 - 26.4
Peak Output Current IPK (A) 2 3
GPIOs (#) 12 10
Special Features 2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp 1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp

Parameters

Attributes Value
Nominal VDD -
VDD2 (V) -
GPIOs (#) 12
Special Features 2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp
ACMP Channels (#) 2
CNT/DLY (Max) (#) 5
LUTs (Max) (#) 17
DFF (Max) (#) 15
Pipe Delay 16-stage
# of Programable Delays (#) 1
Oscillator Type LF OSC, Ring OSC
Temperature Sensor (ch) (#) 1
Interface I2C
Memory Type OTP
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TQFN 2.0 x 3.0 20 0.4

Application Block Diagrams

Interactive block diagram of the 3-phase AC motor with a soft start features an MCU, HVPAK and optional bus interfaces.
3‑Phase AC Motor Soft Start
A phase-cut soft starter smoothly ramps up 3-phase AC motors and simplifies wiring with relay bypass.
Interactive block diagram of the heatstroke prevention watch features and ultra-low power MCU, single-chip NFC charging, and low-energy flash memory.
Heatstroke Prevention Watch
A low-power wearable detects heatstroke risks and alerts users to take early action.
Dual-needle gauge interactive block diagram displays multiple real-time values for fast, intuitive analog monitoring.
Dual-Needle Gauge
Dual-needle gauge displays two real-time values for fast, intuitive analog monitoring.
Smart Fish Tank Block Diagram
Smart Fish Tank
The smart fish tank automates water replacement, controllable via a Wi-Fi-based mobile app.
Smart Cradle Block Diagram
Smart Cradle
Smart cradle with cry detection, real-time alerts, auto-swing function, and Bluetooth mobile app support.
Electric Toothbrush with UV Sanitation Block Diagram
Electric Toothbrush with UV Sanitation
An electric toothbrush with UV sanitization and NFC brush authentication.
Mid-Range CSA Aliro-Ready Smart Lock Block Diagram
Mid-Range Smart Lock Designed to Support Aliro – New In-Development Standard
The smart lock platform is designed to support Aliro and offers secure access and optimized power usage.
Thermometer with Wireless Sensor Block Diagram
Smart BBQ Thermometer
Smart BBQ thermometer offers real-time temperature monitoring and wireless connectivity for safer, perfectly cooked meals.
Entry-Level Apple HomeKit-Ready Smart Lock Block Diagram
Entry-Level Apple HomeKit-Ready Smart Lock
Apple HomeKit Smart Lock enables secure access via Bluetooth, NFC, Wi-Fi, and UWB.
Automatic Wine Cork Opener Block Diagram
Automatic Wine Bottle Opener
This automatic wine bottle opener features a GreenPAK device that can control the gear motor without external components.
Bluetooth Low Energy Tags for Crowdsourced Location Tracking Block Diagram
Bluetooth Low Energy Tags for Crowdsourced Location Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag for crowdsourced location tracking​.
1.2kW High-Voltage Inverter with GaN-based Power Factor Correction (PFC) Block Diagram
1.2kW High-Voltage GaN Inverter
Efficient high-voltage GaN inverter with GaN-based PFC for industrial motor drives.
500W Onboard Battery Charger for 2-Wheeler EV Block Diagram
500W Onboard Battery Charger for 2-Wheeler EV
High-efficiency AC/DC battery charger with GaN FETs and MCU for CAN communication and battery health.
Insulin pump interactive block diagram features a precise motor control, closed loop system with a CGM sensor, NFC and Bluetooth LE connectivity.
Insulin Pump
Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control.
Smart Water Actuator Block Diagram
Smart Water Actuator
Autonomous water valve system with LTE and solar power for leak response and remote irrigation.

Additional Applications

  • Smart Locks and Valves
  • ATMs and POS Printers
  • MOSFET Drivers
  • Cameras (Video Security, DSLRs)
  • Toys
  • Robotics
  • Personal Computers and Servers
  • Office Equipment
  • Personal and Medical Care Devices
  • Other Consumer Electronics

Applied Filters:

HVPAK combines flexible motor control with custom mixed-signal logic in a single compact chip. See how HVPAK can optimize your next high-voltage design.