Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Budgetary Price (USD)
Samples
Nominal VDD
VDD2 (V)
GPIOs (#)
Special Features
ACMP Channels (#)
CNT/DLY (Max) (#)
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Pipe Delay
# of Programable Delays (#)
Oscillator Type
Temperature Sensor (ch) (#)
Interface
Memory Type
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Temp. Range (°C)
GreenPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 17 GPIOs, 4 ACMPs, I2C, Dual Supply VDD2 Range: 1.71-5.5V
Active
2038 May
1ku | $0.75
Samples Available
2.3 - 5.5
1.71 - 5.5
17
—
4
8
—
17
16-stage
1
RC OSC, LF OSC, Ring OSC
1
I2C
MTP
TQFN
20
2.0 x 3.0
-40 to +105°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 17 GPIOs, 2 ACMPs, Multi-Time Programmable, I2C, Dual Supply VDD2 Range: 1.71-5.5V
Active
2038 May
1ku | $0.60
Samples Available
2.3 - 5.5
1.71 - 5.5
17
Pattern Generator
2
8
19
17
16-stage
1
RC OSC, LF OSC, Ring OSC
—
I2C
MTP
TQFN, TSSOP
20
2.0 x 3.0, 6.4 x 6.5
-40 to +85°C
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 17 GPIOs, 4 ACMPs, Multi-Time Programmable, I2C, Dual Supply VDD2 Range: 1.71-5.5V
Active
2038 May
1ku | $0.64
Samples Available
2.3 - 5.5
1.71 - 5.5
17
—
2, 4
8
19
17
16-stage
1
RC OSC, LF OSC, Ring OSC
1
I2C
MTP
TQFN, TSSOP
20
2.0 x 3.0, 6.4 x 6.5
-40 to +85°C
AnalogPAK Programmable Mixed-Signal IC, VDD Range: 2.4-5.5V, 8 GPIOs, 3 ACMPs, 2 Op Amps, 2 Rheostats, Multi-Time Programmable, I2C
Active
2035 Nov
1ku | $0.86
Samples Available
2.3 - 5.5
—
8
2-Ch Auto-Trim, 2x An Switch, 2x Op Amp or 1x In-Amp, 2x Rheostat, EEPROM
3
7
20
18
16-stage
1
RC OSC, LF OSC, Ring OSC
1
I2C
MTP
STQFN
24
3.0 x 3.0
-40 to +85°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Nominal VDD
Enabled
Nominal VDD
VDD2 (V)
Enabled
VDD2 (V)
GPIOs (#)
Enabled
GPIOs (#)
Special Features
Enabled
Special Features
ACMP Channels (#)
Enabled
ACMP Channels (#)
CNT/DLY (Max) (#)
Enabled
CNT/DLY (Max) (#)
LUTs (Max) (#)
Enabled
LUTs (Max) (#)
D Flip-flops (DFFs) (#)
Enabled
D Flip-flops (DFFs) (#)
Pipe Delay
Enabled
Pipe Delay
Oscillator Type
Enabled
Oscillator Type
Temperature Sensor (ch) (#)
Enabled
Temperature Sensor (ch) (#)
Interface
Enabled
Interface
Memory Type
Enabled
Memory Type
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products