Skip to main content
Renesas Electronics Corporation

Features

  • Optimized for all high-side power-rail control applications in adapter-powered devices, set-top boxes, tablet PCs, hard-disk and solid-state drives, and PCI/PCIe cards
  • 15mΩ RDSON
  • Back-to-back, reverse-current blocking (when OFF)
  • Maximum continuous FET current: 4A
  • Supply voltage: 2.5V ≤ VDD ≤ 5.5V
  • Wide input voltage range: 0.8V ≤ VIN ≤ VDD
  • Fixed VOUT slew rate: 2.8V/ms
  • Two-stage overcurrent protection:
    • Resistor-adjustable active current limit
    • Fixed 0.5A short-circuit current limit
  • Thermal shutdown protection
  • Analog FET current monitor output: 100μA/A
  • Open-drain FAULT signaling

Description

Operating from a 2.5V to 5.5V power supply, the SLG59M1714V is a 15mΩ, 4A single-channel load switch with back⁠-to-⁠back reverse‑current blocking when the power switch is disabled. With a fixed VOUT slew rate of 2.8V/ms, inrush current is internally limited. Incorporating two-stage current protection as well as thermal protection and fault signaling, the SLG59M1714V is designed for all 0.8V to 5.5V power rail applications. Fully specified over the -40 °C to 85 °C temperature range, the SLG59M1714V is packaged in a space-efficient, low thermal resistance 1.6mm x 2.5mm STQFN package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)0.8
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)150
Input Quiescent Current Channel 1, max (µA)200
Input Quiescent Current when OFF Channel 1, typ (µA)0.5
Input Quiescent Current when OFF Channel 1, max (µA)1
RDSON (Typ) Channel 1 (mΩ)15
IDS Channel 1 (A)4
EnableActive High
Output Voltage Slew Rate set byInternally Fixed
Discharge CircuitYes
Undervoltage ProtectionYes
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorFAULT
Reverse current blockingYes
Reverse voltage detectionNo
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 11 - 6
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputYes
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN-161.6 x 2.5 mm160.4
STQFN-161.6 x 2.5 mm16—

Application Block Diagrams

The video conferencing camera features an AI-accelerated MCU, wireless connectivity, high-fidelity audio, and flexible power options.
Video Conferencing Camera with AI Capabilities
AI-powered 360° video conferencing system with dual cameras and beamforming audio.
The high-performance surveillance camera interactive block diagram features an MPU design with DRP-AI, delivering powerful AI processing and energy efficiency.
AI-Enabled Surveillance Camera
AI-powered surveillance camera with DRP-AI boosts security with 4K imaging and low power.

Additional Applications

  • Notebook power rail switching
  • Tablet power rail switching
  • Smartphone power rail switching

Applied Filters: