Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Longevity
Stock
Budgetary Price (USD)
Samples
Category
Temp. Range (°C)
Pkg. Type
Lead Count (#)
Pkg. Dimensions (mm)
Ultra-Low IQ Buck-Boost Regulator with Bypass
—
Active
—
1ku | $0.26
Samples Available
-40 to +85°C
DFN
10
2.5 x 2.5 x 0.85
Ultra-Low IQ Buck-Boost Regulator with Bypass and I2C Interface
—
Active
—
1ku | $0.25
Samples Available
-40 to +105°C
DFN
10
2.5 x 2.5 x 0.85
80V Dual or 2-Phase Synchronous Boost Controller
Active
2033 Dec
1ku | $5.67
Samples Available
-40 to +125°C
TQFN
32
5.0 x 5.0 x 0.75
80V Dual or 2-Phase Synchronous Boost Controller Optimized to Drive E-mode GaN FET
Active
—
1ku | $5.67
Samples Available
-40 to +125°C
TQFN
32
5.0 x 5.0 x 0.75
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
Active
—
1ku | $0.57
Samples Available
-40 to +105°C
DFN
8
2.0 x 2.0 x 0.90
Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch
Active
—
1ku | $0.42
Samples Available
-20 to +85°C
SOT23
6
2.9 x 1.7 x 0.00
Low Input Voltage, High Efficiency Synchronous Boost Converter with 1A Switch
Active
—
1ku | $0.42
Samples Available
-20 to +85°C
SOT23
6
2.9 x 1.7 x 0.00
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
Active
2033 Dec
1ku | $0.25
Samples Available
-20 to +85°C
DFN, WLCSP-BP
6, 8
0.8 x 1.4 x 0.00, 2.0 x 2.0 x 0.90
Low Input Voltage and High Efficiency Synchronous Boost Converter with 1.3A Switch
Active
2033 Dec
1ku | $0.25
Samples Available
-40 to +85°C
DFN
8
2.0 x 2.0 x 0.90
2-Phase Boost Controller with Drivers and I²C/PMBus™
Active
—
1ku | $4.35
Samples Available
-40 to +125°C
WFQFN
40
6.0 x 6.0 x 0.85
2-Phase Boost Controller with Integrated Drivers
Active
—
1ku | $3.80
Samples Available
-40 to +125°C
WFQFN
32
5.0 x 5.0 x 0.85
High Efficiency Synchronous Boost Converter with 4.2A Switches and Output Disconnect
Active
—
1ku | $1.05
Samples Available
-40 to +85°C
WLCSP-TKCURDLBC
20
2.3 x 1.7 x 0.54
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Longevity
Enabled
Longevity
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Category
Enabled
Category
Temp. Range (°C)
Enabled
Temp. Range (°C)
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Dimensions (mm)
Enabled
Pkg. Dimensions (mm)
to of
Page of
Compare Selected
Compare up to 5 products