Features
- Input voltage range: 1.8V to 4.8V
- Fixed 5V or adjustable output
- Output current: up to 1.5A (PVIN = 3.3V, VOUT = 5V)
- High efficiency: up to 96%
- 35µA quiescent current maximizes light-load efficiency
- True input-output disconnect when disabled
- 2.6MHz switching frequency minimizes external component size
- Selectable forced-PWM mode and external synchronization
- Fully protected for short-circuit, over-temperature and undervoltage
- Small 2.34mm x 1.72mm WLCSP
Description
The ISL91117 is a highly-integrated boost switching regulator for battery-powered applications. The device provides a power supply solution for products using dual-cell or three-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer battery. This device is capable of delivering an output current of 1.5A with PVIN = 3.3V and VOUT = 5V. The use of a synchronous rectifier maximizes efficiency at high loads. No-load quiescent current of only 35µA optimizes efficiency under light-load conditions. Forced PWM and/or synchronization to an external clock may also be selected for noise-sensitive applications. The ISL91117 is designed for standalone applications and supports 5V fixed output voltage or variable output voltages with an external resistor divider. Power supply solution size is minimized by a 2.34mm x 1.72mm WLCSP and a 2.6MHz switching frequency, which allows for the use of tiny, low-profile inductors and ceramic capacitors to minimize the size of the solution.
Parameters
| Attributes | Value |
|---|---|
| Outputs (#) | 1 |
| Topology [Rail 1] | Boost |
| Input Voltage (Min) [Rail 1] (V) | 1.8 |
| Input Voltage (Max) [Rail 1] | 4.8 |
| Output Voltage (Max) [Rail 1] (V) | 5 |
| Output Current (Max) [Rail 1] (A) | 1.5 |
| Switching Frequency Range (Typical) (kHz) | 2400 - 2900 |
| Peak Efficiency (%) | 96 |
| IQ [Rail 1] (µA) | 27.5 |
| SYNCH Capability | Yes |
| POR | Yes |
| Control Type | Current Mode |
| Input Voltage (Min) (V) | 1.8 |
| Input Voltage (Max) (V) | 4.8 |
| Output Voltage (Min) (V) | 2 |
| Output Voltage (Max) (V) | 5 |
| Quiescent Current | 27.5 µA |
| Switching Frequency (KHz) | 2.9 - 2.9 |
| Qualification Level | Standard |
| Simulation Model Available | iSim |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| WLCSP-TKCURDLBC | 2.3 x 1.7 x 0.54 | 20 | 0.4 |
Application Block Diagrams
| Automatic Wine Bottle Opener This automatic wine bottle opener features a GreenPAK device that can control the gear motor without external components. |
Additional Applications
- Smart phones and tablets
- Wireless communication devices
- Products including portable HDMI and USB On-the-Go (OTG)
Applied Filters: