Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Up to 97% Efficiency at Typical Operating Conditions
  • Minimum Start-up Voltage
  • 0.8V (ISL9111)
  • 0.6V (ISL9111A)
  • Minimum Operating Voltage
  • 0.7V (ISL9111)
  • 0.5V (ISL9111A)
  • Low Quiescent Current: 20μA (Typical)
  • At VOUT = 3.3V
  • 100mA Output Current @ VIN = 0.9V
  • 240mA Output from @ VIN = 1.8V
  • Logic Control Shutdown (Iq < 1µA)
  • Output Voltage Up to 5.25V
  • Output Disconnect During Shutdown
  • Skip Mode Under Light Load Condition
  • Undervoltage Lockout (ISL9111 Only)
  • Fault Protection: OVP (ADJ Version Only), OTP, Short Circuit
  • 6 Ld SOT-23 Package

Description

The ISL9111 and ISL9111A provide a power supply solution for single-cell, dual-cell, or three-cell alkaline, NiCd or NiMH battery-powered applications. The device has a typical 0.8V start-up voltage and is capable of supplying up to 5.25V output voltage. Both devices are guaranteed to supply 100mA from a single-cell input and 240mA from a dual-cell input when output is 3.3V. High 1.2MHz switching frequency allows for the use of tiny, low-profile inductors and ceramic capacitors to minimize the size of the solution.

The ISL9111 and ISL9111A are internally compensated, fully integrated synchronous boost converters optimized for efficiency with minimal external components. At light load, the device enters skip mode and consumes only 20µA of quiescent current, resulting in higher efficiency at light loads and maximum battery life.

The ISL9111 and ISL9111A address both rechargeable and non-rechargeable battery applications. The ISL9111 has a UVLO feature, which will internally shut off at 0.7V protecting a rechargeable battery. The ISL9111A has this feature disabled to maximize the usable life of a non-rechargeable single cell battery. The parts are available in fixed 3.0V, 3.3V and 5.0V output voltage versions or an adjustable output voltage version (ADJ). The fixed output voltage version also provides a FAULT pin for fault condition monitoring. The ISL9111 and ISL9111A are available in a 6 Ld SOT-23 package.

Parameters

AttributesValue
Outputs (#)1
Topology [Rail 1]Boost
Input Voltage (Min) [Rail 1] (V)0.7
Input Voltage (Max) [Rail 1] (V)5.25 - 5.25
Output Voltage (Max) [Rail 1] (V)5.25
Output Current (Max) [Rail 1] (A)0.24
Switching Frequency Range (Typical) (kHz)1000 - 1400
Peak Efficiency (%)97
SYNCH CapabilityNo
PORNo
Control TypeCurrent Mode
Input Voltage (Min) (V)0.7
Input Voltage (Max) (V)5.25
Output Voltage (Min) (V)2.5
Output Voltage (Max) (V)5.25
Switching Frequency (KHz)1.4 - 1.4
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOT232.9 x 1.7 x 0.0061

Applications

  • Products Including Portable HDMI and USB-OTG
  • Personal Medical Products
  • Wireless Mouse/Keyboard
  • Bluetooth Headsets
  • MP3/MP4 Players/DSC
  • Single-cell, Dual-cell and Triple-cell Alkaline, NiCd, NiMH
  • Powered Products
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL9111EH30Z-T7AActiveAvailableIn StockRoHS:EN
SOT231ku | $0.526#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-20 to +85°CMALAYSIATAIWAN
ISL9111EH33Z-T7AActiveAvailableIn StockRoHS:EN
SOT231ku | $0.526#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-20 to +85°CMALAYSIATAIWAN
ISL9111EH50Z-TActiveAvailableOut of StockRoHS:EN
SOT231ku | $0.426#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-20 to +85°CMALAYSIATAIWAN
ISL9111EH50Z-T7AActiveAvailableIn StockRoHS:EN
SOT231ku | $0.526#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-20 to +85°CMALAYSIATAIWAN
ISL9111EHADJZ-T7AActiveAvailableIn StockRoHS:EN
SOT231ku | $0.526#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-20 to +85°CMALAYSIATAIWAN
ISL9111EH30Z-TObsoleteN/AOut of StockRoHS:EN
SOT236#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-20 to +85°C
ISL9111EH33Z-TObsoleteN/AOut of StockRoHS:EN
SOT236#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-20 to +85°C
ISL9111EHADJZ-TObsoleteN/AOut of StockRoHS:EN
SOT236#Reel2YesPb-Free 100% Matte Tin Plate w/Anneal-e3-20 to +85°C

Support Communities

  1. ISL9111 fault recovery

    I am using the ISL9111 to provide ~4.8v from a Lithium battery. I have encountered an issue that prevents the ISL9111 from starting up when the battery is first connected. When the battery is being connected, vin for the ISL is intermittent which appears to be triggering the UVLO ...

    Apr 13, 2025
  2. ISL91110IRNZ-T7A Output

    Hi, I am having trouble finding the fault in this circuit, I am expecting a 3.3V output though I am getting roughly 0.65V. For the input I have 4.2V (VBAT). Would you be able to help please? Thanks. I have used the reference circuitry as a guideline ...

    Apr 3, 2023
  3. datasheet ISL9111A inconsistent?

    Hello, page 1 states:  Minimum Start-up Voltage....- 0.6V (ISL9111A) page 6 states: min operating voltage  0.75 V (lower right corner of picture) To which conditions does the 0,6 Volt figure relates to - or is that an error? Thank you! Regards, Martin

    Oct 8, 2025
View All Results from Support Communities (6)

Knowledge Base

  1. How can I determine how much output current the ISL9111/ISL9111A device can supply for my input voltage and output voltage conditions?

    Question: How can I determine how much output current the ISL9111/ISL9111A device can supply for my input voltage and output voltage conditions?   Answer: While this could be estimated by calculation the datasheet has a graph that gives a good indication of how much output current can be supplied ...

  2. What is the most common failure mode when using the ISL9111 or ISL9111A devices?

    ... current can become saturated and cause the chip to fail. Using the wrong type or value of capacitance can result in excess ripple (noise) on the output voltage. Actual vendor part numbers are listed in the ISL9111/ISL9111A datasheet for both the inductor and the input and output capacitors.

  3. Why does the ISL9111 not start up when power is reconnected?

    Question: When I disconnect the input power (battery) and then reconnect it, the ISL9111 will not start up unless I wait almost 20 seconds before reapplying power.  Please explain what is going on and how to reduce this time.    Answer: If you are using the exact schematic from the data ...

View All Results from Knowledge Base (8)