Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Output Power Max (W)
Topology
AC Input Voltage (Min) (V)
AC Input Voltage (Max) (V)
DC Output Voltage (Min) (V)
DC Output Voltage (Max) (V)
Switching Frequency (KHz)
Control Type
RDS (ON) (Ohms)
ISW (Typical) (mA)
Pkg. Type
Lead Count (#)
Temp. Range (°C)
700V AC/DC Regulator with Ultra-Low Standby Power and up to 10W Output Power
Active
1ku | $0.45
Samples Available
10
Non-isolated buck | Isolated Flyback
20
305
3.3
54
45
Constant off-time PFM
6.8
810
SOICN
7
-40 to +125°C
700V AC/DC Regulator with Ultra-Low Standby Power and up to 12W Output Power
—
Active
1ku | $0.58
Samples Available
12
Non-isolated buck | Isolated Flyback
20
305
3.3
54
43
Constant off-time PFM
4
1100
SOICN
7
-40 to +125°C
700V AC/DC Regulator with Ultra-Low Standby Power and up to 2.5W Output Power
Active
1ku | $0.39
Samples Available
2.5
Non-isolated buck | Isolated Flyback
20
305
3.3
54
50
Constant off-time PFM
14.5
335
SOICN, TSOT
5, 8
-40 to +125°C
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Output Power Max (W)
Enabled
Output Power Max (W)
Topology
Enabled
Topology
Switching Frequency (KHz)
Enabled
Switching Frequency (KHz)
Control Type
Enabled
Control Type
RDS (ON) (Ohms)
Enabled
RDS (ON) (Ohms)
ISW (Typical) (mA)
Enabled
ISW (Typical) (mA)
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
Temp. Range (°C)
Enabled
Temp. Range (°C)
to of
Page of
Compare Selected
Compare up to 5 products