Improved Efficiency Over Silicon & Silicon Carbide
Renesas is a pioneer of Gallium Nitride (GaN) power semiconductors, providing reliable high-performance solutions across a wide range of applications, from 25W to 10+kW. With over 20 million high- and low-power devices shipped, our products have accumulated more than 350 billion hours of field usage. This reliability is made possible by a unique and superior architecture that leverages the inherent performance benefits of GaN and offers a diverse selection of package options. Available packages include compact PQFN, robust TO-leaded, and various surface-mount packages with both bottom- and top-side cooling. Such versatility is unattainable with other GaN products due to their inherent design limitations. Our GaN solutions make adoption simpler and more cost-effective for system developers—leveraging robust normally-off architecture, extensive package variety, and an integrated low-voltage silicon MOSFET front end for compatibility with standard silicon drivers.
Robust & Reliable
Proven GaN-on-Si Cascode technology with over 350 billion hours in the field—from a market leader in high-power adoption—and a supplier with a vertically integrated supply chain and over 1,000 GaN technology patents
High-Performance Portfolio
Spanning the power spectrum from 25W to10+ kW, with 25% lower losses and improved efficiency compared to other GaN products—outperforming silicon, SiC and e-mode GaN in infrastructure, industrial, automotive and consumer applications
Easy to Design
Extensive features for accelerated adoption, including standard gate driver compatibility and the widest range of pin-to-pin compatible leaded, SMD and top-side cooled package offerings available on the market
Product Portfolio
Compare All ProductsApplications
Consumer Electronics
Industrial
Automotive

Accelerating Power Conversion Growth with Renesas GaN
This ebook explores how our GaN devices and ecosystem solutions drive higher power conversion efficiency and reliability, enabling next-generation energy savings and performance across diverse applications.