Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Super low on-state resistance RDS(on) = 4.8 mΩ MAX. (VGS = 10 V, ID = 25 A)
  • Non logic level drive type
  • Designed for automotive application and AEC-Q101 qualified

Description

The NP50N04YUK is N-channel MOS Field Effect Transistors designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeSO8-FL 5x6 BSC
Gate LevelStandard
VDSS (Max) (V)40
ID (A)50
RDS (ON) (Max) @10V (mohm)4.8
Pch (W)97
Ciss (Typical) (pF)2100
Qg typ (nC)38
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
HSON5 x 5 x 1.458

Application Block Diagrams

Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
NP50N04YUK-E1-AYActiveAvailableIn StockContactHSON1ku | $0.5998#Embossed Tape1YesJAPAN, MALAYSIAJAPAN
NP50N04YUK-E2-AYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HSON8#Embossed Tape1Yes

Complete Your Design

Explore complementary products to elevate your design

Support Communities

  1. RH850/F1KM-S1 Starter Kit V3 Motor Control

    What is the maximum current (in amperes) of the motor that I can control with the RH850/F1KM-S1 Starter Kit?

    Apr 27, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?