Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

TMGTE Protocol Stacks and Gateway Solutions

Provider

Description

Easy and fast integration is possible in TMGTE protocol stacks for PROFINET IO devices, EtherNet/IP adapters, and IO-Link masters as well as gateway solutions by using RZ/N1 and RZ/T1 MPUs.

Image
TMGTE Protocol Stacks and Gateway Solutions

Features

  • Protocol Stacks available:
    • PROFINET IO Device Stack, EtherNet/IP Adapter Stack, and IO-Link Master Stack
  • Ethernet Fieldbus IO-Link Gateway: PROFINET IO-Link Gateway, EtherNet/IP IO-Link Gateway, EtherCAT IO-Link Gateway

Comparison

Applications

  • Industrial communication
  • PROFINET, EtherNet/IP, and EtherCAT devices
  • PROFINET, EtherNet/IP, and EtherCAT IO-Link master