Skip to main content

Features

  • CPU:Cortex-M3(125MHz)
  • Voltage: 3V for IO, 1.15V for CPU
  • Package: 196pin LFBGA (12 x 12mm, 0.8 pitch)
  • Memory: SRAM 6MB with ECC
  • Ethernet port: max 3
  • Independent GMAC: 1 port
  • Ethernet Switch
  • EtherCAT slave controller
  • SERCOSⅢ slave controller

Description

RZ/N1L equipped with "Renesas R-IN engine (“R-IN engine”)" which is an accelerator for industrial Ethernet communication can be used for the communication parts of industrial network device where real - time responsibility is required. With integrated EtherCAT and Sercos III slave dedicated H/W, it is possible to handle a wide range of protocols.

Application Block Diagrams

Dual-Channel Functional Safety Module for Industrial Motor Drives Block Diagram
Functional Safety Network with Safety Drive System
Enhance industrial safety with a motor drive and network system powered by two 32-bit RX72N MCUs, ensuring reliable control and emergency power cutoff.

Applied Filters: