Skip to main content
Renesas Electronics Corporation

Description

Renesas offers the RZ/N1S IO-Link Master development kit. This easy-to-use development kit contributes to shorter prototype-to-production process time and helps to reduce the development burden on engineers.

Components

  • IO-Link Gateway development board

Sample Software

  • Binary image of IO-Link master stack

Tool

  • IO-Link engineering tool for PC

Documentation

  • System quick start up guide
  • RZ/N user's manuals and board documentation (Incl. components list, schematics of boards)

How To Get

Product name: IO-Link master development kit

This kit is for rental in limited areas only.

For details, please contact your Renesas sales channel.

Related Information

Software partner

Features

  • A/D converter (ADC) of the R7S72100 connects to switch
  • System power supply control of the RTK7721000B00000BR
  • IEBus controller (IEBus) of the R7S72100 connects to IEBus driver
  • Local interconnect interface (LIN3) of the R7S72100 connects to LIN driver
  • Serial communication interface (SCIc) of the R7S72100 connects to SIM card slot
  • IrDA controller (IrDA) of the R7S72100 connects to IrDA module; IrDA 1.0 compliant
  • Serial communication interface (SCIc) port of the R7S72100 connects to UART connector

Applications

Type Title Date
Brochure PDF 7.15 MB 日本語
1 item