Skip to main content
Renesas Electronics Corporation

Overview

This brushless DC motor control evaluation kit supports motor control development using the RL78/F24 (48‑pin) MCU in a 12 V automotive power supply environment. It includes an inverter board with automotive‑grade components, sample software, and a permanent magnet synchronous motor to enable immediate evaluation.

This kit includes a permanent magnetic synchronous motor (TG-55N-KA 12V; Tsukasa Electric Co., Ltd), allowing users to easily start evaluating the motor after purchase.

Features

  • Supports permanent magnetic synchronous motor (brushless DC motor)
  • Three-shunt/single-shunt current detection function
  • Provide sample programs for sensorless vector control (three-shunt/single-shunt) and sensorless trapezoidal control.
  • Overcurrent protection function
  • Can be connected to on-chip debugger (E2 or E2 Lite emulator) for software debugging.
  • Included items
    • 12V inverter board
    • Permanent magnetic synchronous motor (TG-55N-KA 12V)
    • OCD connection conversion board
    • Cables (motor cable, OCD conversion board cable)
    • Various materials (schematic, parts list, PWB pattern diagram, evaluation data)

Products in the Design

ISL78301
40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications
ISL78434
100V Boot, 4A Peak, Half-Bridge Driver with Single PWM Input and Adaptive Dead Time Control

Sample & Buy

RTK7F124FGS00000BJ

Active
Pb (Lead) Free:No
1u | $764.71Budgetary Price

Application Block Diagrams

12V Motor Controller Block Diagram
12V Motor Controller
Compact 12V BLDC motor controller with FOC or trapezoidal control for fast, efficient development.

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.