Skip to main content
Renesas Electronics Corporation

Overview

This brushless DC motor control evaluation kit supports motor control development using the RL78/F24 (48‑pin) MCU in a 12V automotive power supply environment. It includes an inverter board with automotive‑grade components, sample software, and a permanent magnet synchronous motor to enable immediate evaluation.

This kit includes a permanent magnetic synchronous motor (TG-55N-KA 12V; Tsukasa Electric Co., Ltd), allowing users to easily start evaluating the motor after purchase. 

Features

  • Supports permanent magnetic synchronous motor (brushless DC motor)
  • Three-shunt/single-shunt current detection function
  • Provide sample programs for sensorless vector control (three-shunt/single-shunt) and sensorless trapezoidal control.
  • Overcurrent protection function
  • Can be connected to on-chip debugger (E2 or E2 Lite emulator) for software debugging

Products in the Design

Box Contents

  • 12V inverter board
  • Permanent magnetic synchronous motor (TG-55N-KA 12V)
  • OCD connection conversion board
  • Cables (motor cable, OCD conversion board cable)
  • Various materials (schematic, parts list, PWB pattern diagram, evaluation data)

Sample & Buy

RTK7F124FGS00000BJ

Active
Pb (Lead) Free:No
1u | $764.71Budgetary Price

Application Block Diagrams

12V Motor Controller Block Diagram
12V Motor Controller
Compact 12V BLDC motor controller with FOC or trapezoidal control for fast, efficient development.
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.