Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Function
Pkg. Code
Temp. Range (°C)
Bus Width (bits)
Core Voltage (V)
On Resistance (Ω)
Speed Grade
Low-Voltage Quadruple Bus Switch
Active
1ku | $0.74
Samples Available
Bus Switch
QSOP, TSSOP
-40 to 85°C
4
3.3
5
Standard
High-Speed CMOS Quadruple Bus Switch with Individual Active Low Enables
Active
1ku | $0.41
Samples Available
Bus Switch
QSOP
-40 to 85°C
4
5
5
Standard
2.5V/3.3V 24-Bit High Bandwidth Bus Switch
Active
1ku | $2.06
Samples Available
Bus Switch
TSSOP
-40 to 85°C
24
3.3
5
Standard
2.5V/3.3V 20-Bit Flow-Through Pin Out, High Bandwidth Bus Switch
Active
1ku | $2.06
Not Available
Bus Switch (Flow-through)
TSSOP
-40 to 85°C
20
3.3
5
Standard
QuickSwitch 3.3V Quad Active Low Switch for Hot Swap Applications
Active
1ku | $0.83
Samples Available
Bus Switch
QSOP
-40 to 85°C
4
3.3
5
Standard
QuickSwitch Products 3.3V Quad Active High Switch for hot Swap Applications
Active
1ku | $0.83
Samples Available
Bus Switch
QSOP
-40 to 85°C
4
3.3
5
Standard
2.5V/3.3V 10-Bit Flow-Through Pin Out, High Bandwidth Switch for Hot Swap Applications (HotSwitch)
Active
1ku | $0.83
Samples Available
Bus Switch (Flow-through)
QSOP
-40 to 85°C
10
3.3
5
Standard
2.5V/3.3V 8-Bit High Bandwidth Bus Switch
Active
1ku | $0.74
Samples Available
244 Switch
QSOP, TSSOP
-40 to 85°C
8
3.3
5
Standard
QuickSwitch Products 3.3V 8-Bit Bus Switch for Hot Swap Applications
Active
1ku | $0.74
Samples Available
245 Switch
QSOP, TSSOP
-40 to 85°C
8
3.3
5
Standard
High-Speed CMOS 10-Bit Bus Switch with Flow-Through Pinout
Active
1ku | $0.49
Samples Available
Bus Switch (Flow-through)
QSOP, TSSOP
-40 to 85°C
10
5
5
Standard
10-Bit Bus Exchange Switch
Active
1ku | $0.41
Samples Available
Bus Switch/Exchange
QSOP
-40 to 85°C
10
5
5
Standard
High-Speed CMOS 10-Bit Bus Switch
Active
1ku | $0.41
Samples Available
Bus Switch
QSOP
-40 to 85°C
10
5
5
Standard
High-Speed CMOS QuickSwitch 8-Bit Bus Switch
Active
1ku | $0.41
Samples Available
244 Switch
QSOP
-40 to 85°C
8
5
5
Standard
High-Speed CMOS QuickSwitch 8-Bit Bus Switch
Active
1ku | $0.41
Samples Available
245 Switch
QSOP, SOIC
-40 to 85°C
8
5
5
Standard
Low-Voltage Octal Bus Switch
Active
1ku | $0.91
Samples Available
Bus Switch
TSSOP
-40 to 85°C
8
3.3
5
Standard
Low-Voltage 10-Bit Bus Switch
Active
1ku | $0.74
Samples Available
Bus Switch
QSOP, TSSOP
-40 to 85°C
10
3.3
5
Standard
Low-Voltage 10-Bit Bus Switch
Active
1ku | $0.74
Samples Available
Bus Switch
QSOP, TSSOP
-40 to 85°C
10
3.3
5
Standard
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Function
Enabled
Function
Pkg. Code
Enabled
Pkg. Code
Temp. Range (°C)
Enabled
Temp. Range (°C)
Bus Width (bits)
Enabled
Bus Width (bits)
Core Voltage (V)
Enabled
Core Voltage (V)
On Resistance (Ω)
Enabled
On Resistance (Ω)
Speed Grade
Enabled
Speed Grade
105°C Max. Case Temp.
Enabled
105°C Max. Case Temp.
to of
Page of
Compare Selected
Compare up to 5 products