Skip to main content
Renesas Electronics Corporation

Our comprehensive portfolio of bus switches deliver cost-effective, high-performance solutions tailored to your needs. Innovative yet common footprint compatible, our devices feature low on-resistance and high-speed switching for seamless operation with minimal propagation delay, ground bounce noise, and static power dissipation. We offer bus switches that support a variety of functions, including multiplexing, demultiplexing, analog, and rail-to-rail switching.

Common Footprint

Common Footprint

Standardized footprints simplify design reuse and enable seamless drop-in replacement across devices

Designed for Mixed-Supply Environments

Designed for Mixed-Supply Environments

Seamless communication between buses with different supply voltages to ensure compatibility and reliable operation

Diverse Configuration Options

Diverse Configuration Options

Octal, double-density, and wide-bus configurations support flexibility across a range of design requirements

About Bus Switches

About Bus Switches

A bus switch IC, or analog switch, is an array of high-speed, low-resistance CMOS switches used to transmit a group of signals called a signal bus. These ICs, including Renesas QuickSwitch ICs, perform the same basic function as a mechanical relay but without moving parts, improving performance. The control input is typically a digital signal toggling between positive and negative supply voltages.

Key Bus Switch Parameters

Key Bus Switch Parameters

  • On-Resistance: Renesas bus switches deliver extremely low on-resistance—as low as 5Ω—making them nearly invisible within the system architecture.
  • Bus Width: We offer bus switch ICs with up to 32 signal paths, reducing PCB space and streamlining the bill of materials.
  • Core Voltage: Our bus switches are available in both 2.5/3.3V and 5V options to accommodate various system power supply configurations.

Support

Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.