Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Enhanced N channel FET with no inherent diode to Vcc
  • 5 ohm bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero ground bounce
  • Undershoot clamp diodes on all switch and control inputs
  • TTL-compatible control inputs
  • Hot-swapping, hot-docking
  • Voltage translation (5V to 3.3V)
  • Power conservation
  • Capacitance reduction and isolation
  • Clock gating
  • Bus switching and isolation
  • Available in 20 pin SOIC and QSOP packages

Description

The QS3245 provides a set of eight high-speed CMOS TTL-compatible bus switches in a pinout compatible with 74FCT245, 74F245, 74ALS/AS/ LS245 8-bit transceivers. The low ON resistance of the QS3245 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The QS3245 operates at -40C to +85C.

Parameters

AttributesValue
Function245 Switch
Pkg. CodePCG20, PSG20
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)5
On Resistance (Ω)5
Speed GradeStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QSOP8.7 x 3.8 x 1.47200.64
SOIC12.8 x 7.6 x 2.34201.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
QS3245QGActiveAvailableIn StockQSOP1ku | $0.4120#CYesTube1TAIWANTAIWAN
QS3245QG8ActiveN/AIn StockQSOP1ku | $0.4120#CYesReel1TAIWANTAIWAN
QS3245SOGActiveAvailableIn StockSOIC1ku | $0.4920#CYesTube1TAIWANTAIWAN, USA
QS3245SOG8ActiveN/AIn StockSOIC1ku | $0.4920#CYesReel1TAIWANTAIWAN, USA