Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Pin-out compatible with standard '244 Logic products
  • 5Ω A/B bidirectional switch
  • Isolation under power-off conditions
  • Overvoltage tolerant
  • Latch-up performance exceeds 100mA
  • VCC = 2.3V to 3.6V, normal range
  • ESD > 2000V per MIL-STD-883, Method 3015
  • > 200V using machine model (C = 200pF, R = 0)
  • Available in 20-pin QSOP and TSSOP packages

Description

The 74CBTLV3244 octal bus switch has standard 244 pinouts and is designed for asynchronous communication between data buses. Sets of four switches are controlled by one output Enable (OE). When OE is low, the set of four bus switches is on and port A is connected to port B. When OE is high, the set of four bus switches is off and a high impedance exists between port A and port B. The 74CBTLV3244 operates at -40 °C to +85 °C.

Parameters

AttributesValue
FunctionBus Switch
Pkg. CodePGG20
Temp. Range (°C)-40 to 85°C
Bus Width (bits)8
Core Voltage (V)3.3
On Resistance (Ω)5
Speed GradeStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP6.5 x 4.4 x 1.0200.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
74CBTLV3244PGGActiveAvailableIn StockTSSOP1ku | $0.9120#CYesTube1TAIWANTAIWAN, USA
74CBTLV3244PGG8ActiveN/AIn StockTSSOP1ku | $0.9120#CYesReel1TAIWANTAIWAN, USA
74CBTLV3244QGObsoleteN/AIn StockQSOP20#CYesTube1
74CBTLV3244QG8ObsoleteN/AOut of StockQSOP20#CYesReel1